Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
NSYPFC2X Product picture Schneider Electric

NSYPFC2X

Green premium brand logo
NSYPFC2X Product picture Schneider Electric
NSYPFC2X
Green premium brand logo

4 wall fixing brackets in stainless steel AISI 316L for Spacial S3X

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Fixing accessory
    product or component type
    Wall fixing support
    Application
    Multi-purpose
    mounting location
    Rear of enclosure
    Fixing mode
    Horizontal or vertical position
    range compatibility
    Spacial CRN
    Spacial S3X
    device composition
    fixing screws
    4 lug
    4 pre-mounted sealing gasket
    quantity per set
    Set of 1
    Complementary
    material
    Stainless steel 316L
    fixing mode
    Screwed - screw type M8
    Screwed - screw type M6
    permanent permissible load
    250 kg
    551 lb(US)
    height
    74 mm real:
    width
    42 mm real:
    depth
    12 mm wall-enclosure separation:
    0.47 in wall-enclosure separation:
    net weight
    0.292 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.7 MB
    Date 07/05/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format Spacial CRN (Version 2.0)
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    Size zip
    Size 670.6 MB
    Date 12/09/19
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    DXF Drawings for Enclosure S3D 1200x600x400 (Version 1.1)
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Size dxf
    Size 764.1 KB
    Date 02/08/16
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 833.9 KB
    Date 02/03/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4 wall fixing brackets in stainless steel AISI 316L for Spacial S3X
    Description
    4 wall fixing brackets in stainless steel AISI 316L for Spacial S3X
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    4 wall fixing brackets in stainless steel AISI 316L for Spacial S3X
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 22/12/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    4 wall fixing brackets in stainless steel AISI 316L for Spacial S3X
    Description
    4 wall fixing brackets in stainless steel AISI 316L for Spacial S3X
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    4 wall fixing brackets in stainless steel AISI 316L for Spacial S3X
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    4 wall fixing brackets in stainless steel AISI 316L for Spacial S3X
    Description
    4 wall fixing brackets in stainless steel AISI 316L for Spacial S3X
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    4 wall fixing brackets in stainless steel AISI 316L for Spacial S3X
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 753.3 KB
    Date 13/12/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /