Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa PLA
NSYPMB55 Product picture Schneider Electric

NSYPMB55

NSYPMB55 Product picture Schneider Electric
NSYPMB55

Bakelite insulating mounting plate for PLA enclosure H500xW500mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    mounting location
    Step slide
    Back inserts
    mounting plate description
    Insulating
    range compatibility
    Thalassa PLA
    device composition
    1 mounting plate
    material
    Bakelite
    colour
    Black (RAL 9005)
    Complementary
    fixing mode
    By screws - screw type M8 - on back inserts location
    permanent permissible load
    150 kg
    height
    500 mm nominal:
    390 mm real:
    width
    500 mm nominal:
    375 mm real:
    depth
    125 mm real:
    thickness
    4 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 15.6 MB
    Date 07/05/18
    Size pdf
    Size 15.7 MB
    Date 07/05/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Bakelite insulating mounting plate for PLA enclosure H500xW500mm
    Description
    Bakelite insulating mounting plate for PLA enclosure H500xW500mm
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    Bakelite insulating mounting plate for PLA enclosure H500xW500mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 343.6 KB
    Date 04/10/16
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Bakelite insulating mounting plate for PLA enclosure H500xW500mm
    Description
    Bakelite insulating mounting plate for PLA enclosure H500xW500mm
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    Bakelite insulating mounting plate for PLA enclosure H500xW500mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /