Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLA
NSYPMP5002DLP Product picture Schneider Electric

NSYPMP5002DLP

Green premium brand logo
NSYPMP5002DLP Product picture Schneider Electric
NSYPMP5002DLP
Green premium brand logo

Mount plate galvanised steel for DLP height=2raws in PLAenclosure W750mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    On fixing supports of chassis structure
    mounting plate description
    Plain
    range compatibility
    Thalassa PLA
    Thalassa PHD
    device composition
    1 mounting plate
    quantity per set
    Set of 2
    material
    Galvanised steel
    Complementary
    fixing mode
    By screws
    height
    300 mm nominal:
    298 mm real:
    width
    500 mm nominal:
    361 mm real:
    thickness
    2 mm
    Packing Units
    Package 1 Weight
    0.700 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPMP5002DLP : NSYPMP5002DLP_ROHS_CHINA_DECLARATION
    Description
    NSYPMP5002DLP_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    NSYPMP5002DLP_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPMP5002DLP : NSYPMP5002DLP_ROHS_DECLARATION
    Description
    NSYPMP5002DLP_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    NSYPMP5002DLP_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPMP5002DLP : NSYPMP5002DLP_REACH_DECLARATION
    Description
    NSYPMP5002DLP_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    NSYPMP5002DLP_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.