Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
NSYRBLZ216146 Product picture Schneider Electric

NSYRBLZ216146

Green premium brand logo
NSYRBLZ216146 Product picture Schneider Electric
NSYRBLZ216146
Green premium brand logo

Earthing strips 2x16 + 14x6mm² + insulating support. Composition : 10 units

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Power distribution
    product or component type
    Earthing strip
    device application
    Multi-purpose
    range compatibility
    Spacial
    Thalassa
    device composition
    1 strip
    1 plinth
    quantity per set
    Set of 10
    nominal cross section
    16 mm² 2
    6 mm² 14
    Complementary
    mounting location
    On mounting accessories
    mounting support
    Neutral and earth cable
    material
    Copper for strip
    Plastic for plinth
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    63 g
    Package 1 Height
    3 cm
    Package 1 width
    10.5 cm
    Package 1 Length
    23 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRBLZ216146 : NSYRBLZ216146_ROHS_CHINA_DECLARATION
    Description
    NSYRBLZ216146_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    NSYRBLZ216146_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRBLZ216146 : NSYRBLZ216146_ROHS_DECLARATION
    Description
    NSYRBLZ216146_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    NSYRBLZ216146_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 22/12/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRBLZ216146 : NSYRBLZ216146_REACH_DECLARATION
    Description
    NSYRBLZ216146_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    NSYRBLZ216146_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.