Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SD
NSYSD12P Product picture Schneider Electric

NSYSD12P

NSYSD12P Product picture Schneider Electric
NSYSD12P

Spacial SD Compact control desk with mounting plate - H1000xW1200xD466 - IP55

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial SD
    Enclosure type
    Multi-purpose
    Category
    Monobloc control desk
    Nominal height
    1000 mm
    Nominal width
    1200 mm
    Nominal depth
    466 mm
    Product installation
    Floor-standing
    device composition
    1 structure
    2 lock: door
    4 adjustment rail
    1 cable gland plate
    2 pneumatic stay: desk lid
    2 door
    1 mounting plate
    Complementary
    body type
    Single piece structure folded and welded
    door type
    Plain
    number of doors
    Front: 2 door(s)
    door opening side
    Reversible 120 ° door
    lock type
    2 points lock, 3 mm double-bar
    mounting plate description
    Plain
    type of gland plate
    1 entry plate
    accessibility for operation
    Front
    removable parts
    Door by hinges
    Desk lid by hinges
    Cable gland plate by clipping screws
    Mounting plate by mounting plate brackets
    material
    Body: steel
    surface finish
    Epoxy-polyester powder
    thickness
    1.5 mm
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 504 KB
    Date 02/08/13
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /