Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SD
NSYSDF88 Product picture Schneider Electric

NSYSDF88

Green premium brand logo
NSYSDF88 Product picture Schneider Electric
NSYSDF88
Green premium brand logo

Spacial SD Control desk with console - H1400xW800xD845 - IP55

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial SD
    Enclosure type
    Multi-purpose
    Category
    Control desk with console and desk
    Nominal height
    1400 mm
    Nominal width
    800 mm
    Nominal depth
    845 mm
    Product installation
    Floor-standing
    device composition
    1 structure
    4 adjustment rail
    1 cable gland plate
    2 pneumatic stay: desk lid
    1 front console door
    1 desk lid
    1 front door
    1 rear door
    2 mechanical stay: front console door
    6 lock: front door
    1 handle lock: rear door
    Complementary
    body type
    Single piece structure folded and welded
    door type
    Plain
    number of doors
    Front: 1 door(s)
    Rear: 1 door(s)
    door opening side
    Reversible 120 ° front and rear doors
    Folding 75 ° desk lid and console cover
    lock type
    2 points lock, 3 mm double-bar
    Handle lock, 5 mm double bar
    mounting plate description
    Without mounting plate
    type of gland plate
    1 entry plate
    accessibility for operation
    Front
    Rear
    removable parts
    Desk lid by hinges
    Cable gland plate by clipping screws
    Front door by hinges
    Front console door by hinges
    Rear door by hinges
    material
    Body: steel
    surface finish
    Epoxy-polyester powder
    thickness
    1.5 mm
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.7 MB
    Date 07/05/18
    Size pdf
    Size 15.6 MB
    Date 07/05/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 496.8 KB
    Date 02/08/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SD Control desk with console - H1400xW800xD845 - IP55
    Description
    Spacial SD Control desk with console - H1400xW800xD845 - IP55
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Spacial SD Control desk with console - H1400xW800xD845 - IP55
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 22/12/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SD Control desk with console - H1400xW800xD845 - IP55
    Description
    Spacial SD Control desk with console - H1400xW800xD845 - IP55
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Spacial SD Control desk with console - H1400xW800xD845 - IP55
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SD Control desk with console - H1400xW800xD845 - IP55
    Description
    Spacial SD Control desk with console - H1400xW800xD845 - IP55
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Spacial SD Control desk with console - H1400xW800xD845 - IP55
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /