Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
NSYSFNDR Product picture Schneider Electric

NSYSFNDR

Green premium brand logo
NSYSFNDR Product picture Schneider Electric
NSYSFNDR
Green premium brand logo

Spacial SF pneumatic door stop - 120° opening

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Door retainer
    Application
    Multi-purpose
    mounting location
    Door and enclosure
    range compatibility
    Spacial SF enclosure
    device composition
    Fixing elements
    1 x door stop
    quantity per set
    Set of 1
    Complementary
    fixing mode
    By fixing element - on front frame of enclosure location
    operating angle
    120 °
    opening mechanism
    Pneumatic
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 15.7 MB
    Date 07/05/18
    Size pdf
    Size 15.6 MB
    Date 07/05/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF pneumatic door stop - 120° opening
    Description
    Spacial SF pneumatic door stop - 120° opening
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    Spacial SF pneumatic door stop - 120° opening
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF pneumatic door stop - 120° opening
    Description
    Spacial SF pneumatic door stop - 120° opening
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    Spacial SF pneumatic door stop - 120° opening
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF pneumatic door stop - 120° opening
    Description
    Spacial SF pneumatic door stop - 120° opening
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    Spacial SF pneumatic door stop - 120° opening
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /