Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
NSYTC8ML Product picture Schneider Electric

NSYTC8ML

Green premium brand logo
NSYTC8ML Product picture Schneider Electric
NSYTC8ML
Green premium brand logo

Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Lock insert
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Flat escutcheon 3 point lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on door
    range compatibility
    Spacial CRN
    device composition
    1 shape insert
    1 flat escutcheon
    quantity per set
    Set of 1
    lock type
    Lock 8 mm square insert
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm
    Size pdf
    Size 195.3 KB
    Date 21/11/19
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm
    Size pdf
    Size 195.3 KB
    Date 21/11/19
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm
    Size pdf
    Size 195.3 KB
    Date 21/11/19
    Description
    Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /