Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial S3D
NSYTLFFL Product picture Schneider Electric

NSYTLFFL

Green premium brand logo
NSYTLFFL Product picture Schneider Electric
NSYTLFFL
Green premium brand logo

with 1 FL21 cutouts for S3D encl. RAL7035. L545xW130.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Spacial S3D
    mounting location
    Enclosure bottom
    cable gland type
    With FL cut-out
    device composition
    fixing elements
    1 plate
    1 separate gasket
    quantity per set
    Set of 1
    material
    Plate: steel
    Seal: polyethylene (PE) foam
    Complementary
    colour
    Plate: grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    height
    545 mm
    width
    545 mm
    600 mm real:
    depth
    130 mm
    200 mm real:
    net weight
    0.726 kg
    thickness
    1.5 mm
    number of cut-out
    1 cut-out
    accessory / separate part destination
    For FL21 membranes
    cut-out dimensions
    194 x 62.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.6 MB
    Date 07/05/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    with 1 FL21 cutouts for S3D encl. RAL7035. L545xW130.
    Description
    with 1 FL21 cutouts for S3D encl. RAL7035. L545xW130.
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    with 1 FL21 cutouts for S3D encl. RAL7035. L545xW130.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 22/12/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    with 1 FL21 cutouts for S3D encl. RAL7035. L545xW130.
    Description
    with 1 FL21 cutouts for S3D encl. RAL7035. L545xW130.
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    with 1 FL21 cutouts for S3D encl. RAL7035. L545xW130.
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    with 1 FL21 cutouts for S3D encl. RAL7035. L545xW130.
    Description
    with 1 FL21 cutouts for S3D encl. RAL7035. L545xW130.
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    with 1 FL21 cutouts for S3D encl. RAL7035. L545xW130.
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial S3D online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1.1 MB
    Date 12/12/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial S3D (Version 1.6)
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.2 MB
    Date 12/12/17
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /