Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SM
NSYTTG40 Product picture Schneider Electric

NSYTTG40

Green premium brand logo
NSYTTG40 Product picture Schneider Electric
NSYTTG40
Green premium brand logo

Telescopic rails for mounting of a telescopic tray - 400 mm enclosure

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Telescopic rail
    Application
    Multi-purpose
    mounting support
    Direct to the structure
    40 mm cross rails
    range compatibility
    Spacial SF
    Spacial SM
    device composition
    fixing elements
    2 telescopic rails
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    surface finish
    Zinc coated
    permanent permissible load
    50 kg evenly distributed
    depth
    400 mm nominal:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 419.5 KB
    Date 23/10/17
    Files in document
    pdf
    351.7 KB
    stp
    67.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.3 MB
    Date 23/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Telescopic rails for mounting of a telescopic tray - 400 mm enclosure
    Description
    Telescopic rails for mounting of a telescopic tray - 400 mm enclosure
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    Telescopic rails for mounting of a telescopic tray - 400 mm enclosure
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 833.2 KB
    Date 05/05/11
    Description
    PEP Actassi VDA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Telescopic rails for mounting of a telescopic tray - 400 mm enclosure
    Description
    Telescopic rails for mounting of a telescopic tray - 400 mm enclosure
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    Telescopic rails for mounting of a telescopic tray - 400 mm enclosure
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Telescopic rails for mounting of a telescopic tray - 400 mm enclosure
    Description
    Telescopic rails for mounting of a telescopic tray - 400 mm enclosure
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    Telescopic rails for mounting of a telescopic tray - 400 mm enclosure
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /