Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
NSYUCA22 Product picture Schneider Electric

NSYUCA22

Green premium brand logo
NSYUCA22 Product picture Schneider Electric
NSYUCA22
Green premium brand logo

UCA connectors 20x20 for symmetric C-shaped rails, types C20 and C40. Supply: 20

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    category
    Mounting accessory
    product or component type
    Connector
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3CM
    Application
    Multi-purpose
    mounting location
    Between C20 rails
    device composition
    1 connector
    quantity per set
    Set of 20
    material
    Steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    length
    60 mm
    height
    6 mm
    width
    21.3 mm
    depth
    2 mm
    thickness
    2 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    UCA connectors 20x20 for symmetric C-shaped rails, types C20 and C40. Supply: 20
    Description
    UCA connectors 20x20 for symmetric C-shaped rails, types C20 and C40. Supply: 20
    Size pdf
    Size 195.3 KB
    Date 15/11/19
    Description
    UCA connectors 20x20 for symmetric C-shaped rails, types C20 and C40. Supply: 20
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 22/12/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    UCA connectors 20x20 for symmetric C-shaped rails, types C20 and C40. Supply: 20
    Description
    UCA connectors 20x20 for symmetric C-shaped rails, types C20 and C40. Supply: 20
    Size pdf
    Size 195.3 KB
    Date 15/11/19
    Description
    UCA connectors 20x20 for symmetric C-shaped rails, types C20 and C40. Supply: 20
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    UCA connectors 20x20 for symmetric C-shaped rails, types C20 and C40. Supply: 20
    Description
    UCA connectors 20x20 for symmetric C-shaped rails, types C20 and C40. Supply: 20
    Size pdf
    Size 195.3 KB
    Date 15/11/19
    Description
    UCA connectors 20x20 for symmetric C-shaped rails, types C20 and C40. Supply: 20
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /