Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modular Power Accessories
PDM3516IEC-1040 Product picture Schneider Electric

PDM3516IEC-1040

Product Logo
PDM3516IEC-1040 Product picture Schneider Electric
PDM3516IEC-1040
Product Logo

APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 1040cm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
    Lead time
    Usually Ships within 3 Weeks
    General
    provided equipment
    Installation guide
    Physical
    depth
    40.6 cm
    height
    15.2 cm
    net weight
    4.29 kg
    width
    43.2 cm
    Input
    network frequency
    50 Hz
    Max line current
    16 A
    input voltage
    400 V 3 phases
    Output
    Max current draw
    16 A
    number of power socket outlets
    1 IEC 60309 16 A
    output voltage
    230 V
    400 V 3 phases
    Conformance
    product certifications
    CE
    VDE
    Packing Units
    Package 1 Weight
    5.2 kg
    Package 1 Height
    15.2 cm
    Package 1 width
    43.2 cm
    Package 1 Length
    40.6 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    1 year repair or replace
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    APC Modular Power Distribution, Modular Power Accessories, and Rack PDUs: 400V Compatibility Chart (Version V5)
    Files in document
    pdf
    72.7 KB
    pdf
    72.7 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 400V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    prp.document.label.format zip
    Size 145.4 KB
    Date 07/07/15
    Files in document
    pdf
    72.7 KB
    pdf
    72.7 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 400V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Installation Power Distribution Modules (Version V2)
    Description
    Power Distribution Module Installation instructions
    prp.document.label.format pdf
    Size 373.7 KB
    Date 10/03/16
    Description
    Power Distribution Module Installation instructions
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 744.7 KB
    Date 16/02/15
    VDE Agency Approval - VDE Certification of Conformity for Power Distribution Modules (Version V0)
    Files in document
    pdf
    995.3 KB
    pdf
    995.3 KB
    Description
    VDE approval of PDPM35xxIEC-yyy, PDM13xxIEC-yyy, PDM3xxIEC-30R-yyy, PDM23xxIEC-3P30R-y
    prp.document.label.format zip
    Size 1.9 MB
    Date 31/10/11
    Files in document
    pdf
    995.3 KB
    pdf
    995.3 KB
    Description
    VDE approval of PDPM35xxIEC-yyy, PDM13xxIEC-yyy, PDM3xxIEC-30R-yyy, PDM23xxIEC-3P30R-y
    VDE Certification of Conformity for ModularPDU Modules: RCD and 3 x 1-pole (3 x 3wire cords) (Version V0)
    Description
    Power Distribution Modules: Residual Current Devices; Three 3-wire cords.
    prp.document.label.format pdf
    Size 848.4 KB
    Date 25/03/09
    Description
    Power Distribution Modules: Residual Current Devices; Three 3-wire cords.
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Precautions for Installing Modular PDUs with Power Distribution Modules in Countries Which Require Cutting the Neutral (Version V1)
    Files in document
    pdf
    60 KB
    zip
    569.7 KB
    Description
    Our Modular Power Distribution applications are compliant with European standards, but for cases where customers with Modular Power Distribution Units need to comply with local standards in France, Italy, and Norway, special consideration must be taken when routing the neutral through the system. The purpose of this application note is to define compliant and non-compliant systems and explain how to ensure code compliance for Modular PDU installations.
    prp.document.label.format zip
    Size 629.6 KB
    Date 07/07/15
    Files in document
    pdf
    60 KB
    zip
    569.7 KB
    Description
    Our Modular Power Distribution applications are compliant with European standards, but for cases where customers with Modular Power Distribution Units need to comply with local standards in France, Italy, and Norway, special consideration must be taken when routing the neutral through the system. The purpose of this application note is to define compliant and non-compliant systems and explain how to ensure code compliance for Modular PDU installations.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PDM3516IEC-1040 : IT power distribution module 3 pole 5 wire 16A - IEC309 1040cm
    Description
    IT power distribution module 3 pole 5 wire 16A - IEC309 1040cm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/07/20
    Description
    IT power distribution module 3 pole 5 wire 16A - IEC309 1040cm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.