Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modular Power Accessories
PDX316IEC-120 Product picture Schneider Electric

PDX316IEC-120

Product Logo
PDX316IEC-120 Product picture Schneider Electric
PDX316IEC-120
Product Logo

APC Modular IT Power Distribution Cable Extender 3 Wire 16A IEC309 120cm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually Ships within 3 Weeks
    Physical
    depth
    40.6 cm
    height
    15.2 cm
    net weight
    0.49 kg
    width
    43.2 cm
    Input
    plug standard
    IEC 60309 16 A 2P + E
    Max line current
    16 A
    input voltage
    230 V
    Output
    Max current draw
    16 A
    number of power socket outlets
    1 IEC 60309 16 A 2P + E
    output voltage
    230 V
    Conformance
    product certifications
    CE
    Packing Units
    Package 1 Weight
    1.4 kg
    Package 1 Height
    15.2 cm
    Package 1 width
    43.2 cm
    Package 1 Length
    40.6 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    1 year repair or replace
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    InfraStruXure for Medium Data Centers PDU Cable Extender 230 V (Sheet) (Version V0)
    Description
    Installation guide for InfraStruXure for Medium Data Centers PDU Cable Extender 230 V
    prp.document.label.format pdf
    Size 240.4 KB
    Date 11/12/07
    Description
    Installation guide for InfraStruXure for Medium Data Centers PDU Cable Extender 230 V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PDX316IEC-120 : APC Modular IT Power Distribution Cable Extender 3 Wire 16A IEC309 120cm
    Description
    APC Modular IT Power Distribution Cable Extender 3 Wire 16A IEC309 120cm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    APC Modular IT Power Distribution Cable Extender 3 Wire 16A IEC309 120cm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.