Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   European HVAC Sensors
PKT_STP300MM_BRASS Product picture Schneider Electric

PKT_STP300MM_BRASS

PKT_STP300MM_BRASS Product picture Schneider Electric
PKT_STP300MM_BRASS

STP accessory - accessory temperature sensor - brass - 313 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    STP accessory
    product or component type
    Accessory temperature sensor
    material
    Brass
    width
    300 mm
    Complementary
    former part number
    9121045000
    net weight
    0.16 kg
    height
    313 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Spanish1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    STP100, STP200 Immersion Pipe Temperature Sensor (Version 1)
    Description
    Installation Instructions0FL4193001
    prp.document.label.format pdf
    Size 67.3 KB
    Date 01/01/09
    Description
    Installation Instructions0FL4193001
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.