Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
PM6U-UK Product picture Schneider Electric

PM6U-UK

PM6U-UK Product picture Schneider Electric
PM6U-UK

APC Essential SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V UK

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V UK
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bahrain , Botswana , Cyprus , Gambia , Ghana , Hong Kong , Iraq , Ireland , Jordan , Kenya , Kuwait , Malawi , Malaysia , Malta , Nigeria , Oman , Qatar , Saudi Arabia , Sierra Leone , Singapore , TANZANIA, UNITED REPUBLIC OF , United Arab Emirates , Yemen , Zambia , Zimbabwe
    Output
    Number of Outlets
    6
    Receptacle Style
    UK BS1363 plug
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50 Hz +/- 5 Hz
    Input Connections
    British BS1363A
    Cord Length
    2 meters
    Maximum Input Current
    13 A
    Surge Protection and Filtering
    Surge energy rating
    1836 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    24 kA
    Peak Current Common Mode
    48.0 kA
    Physical
    Net Weight
    0.81 kg
    Maximum Height
    62.0 mm
    Maximum Width
    272.0 mm
    Maximum Depth
    110.0 mm
    Shipping Weight
    0.93 kg
    Shipping Height
    310.0 mm
    Shipping Width
    165.0 mm
    Shipping Depth
    65.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    16 x 13 x 14 inches
    Master Carton Weight
    9.73 kg
    SCC Codes
    1073130431365 3
    Color
    White
    Units per Pallet
    192.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 40 °C
    Storage Relative Humidity
    0 - 95% non-condensing %
    Storage Elevation
    0-4500 meters
    Conformance
    Approvals
    CE
    Standard warranty
    Lifetime (European Union countries only)
    Equipment protection policy
    Lifetime : $50000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    SurgeArrest PM6 Series Specification Sheet (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Performance Surge PM6/6U/PMH63VT -UK 250Vac (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    CE DOC for PMx series (Version 0)
    Date 02/11/16
    Size 110.8 KB
    EMC test report for APC ESSENTIAL SURGEARREST PM5/6/8 (Version 0)
    CB certificate per IEC 61643-11 for APC ESSENTIAL SURGEARREST PM6/8 UK (Version 0)
    KEMA certificate for APC ESSENTIAL SURGEARREST PM6,8 UK (Version 0)
    CB certificate for APC ESSENTIAL SURGEARREST PM5/6 per IEC 60950-1 (Version 0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /