Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
PM8-UK Product picture Schneider Electric

PM8-UK

PM8-UK Product picture Schneider Electric
PM8-UK

APC Essential SurgeArrest 8 outlets 230V UK

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 8 outlets 230V UK
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Bahrain , Botswana , Cyprus , Gambia , Ghana , Hong Kong , Iraq , Ireland , Jordan , Kenya , Kuwait , Malawi , Malaysia , Malta , Nigeria , Oman , Qatar , Saudi Arabia , Sierra Leone , Singapore , TANZANIA, UNITED REPUBLIC OF , United Arab Emirates , Yemen , Zambia , Zimbabwe
    Output
    Number of Outlets
    8
    Receptacle Style
    UK BS1363 plug
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50 Hz +/- 5 Hz
    Input Connections
    British BS1363A
    Cord Length
    2 meters
    Maximum Input Current
    13 A
    Surge Protection and Filtering
    Surge energy rating
    2754 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    60.0 dB
    Peak Current Normal Mode
    60 kA
    Peak Current Common Mode
    48.0 kA
    Physical
    Net Weight
    0.91 kg
    Maximum Height
    62.0 mm
    Maximum Width
    327.0 mm
    Maximum Depth
    111.0 mm
    Shipping Weight
    1.05 kg
    Shipping Height
    365.0 mm
    Shipping Width
    170.0 mm
    Shipping Depth
    64.0 mm
    Master Carton Units
    6.0
    Master Carton Dimensions (Length x Width x Height)
    15.25 x 8.38 x 14.38 inches
    Master Carton Weight
    6.59 kg
    SCC Codes
    1073130431359 2
    Color
    White
    Units per Pallet
    156.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 40 °C
    Storage Relative Humidity
    0 - 95% non-condensing %
    Storage Elevation
    0-4500 meters
    Conformance
    Approvals
    CE
    Standard warranty
    Lifetime (European Union countries only)
    Equipment protection policy
    Lifetime : 50000 Euros
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest PM8 Series Specification Sheet (Version 0)
    Files in document
    pdf
    168.4 KB
    zip
    457.8 KB
    Description
    Two page brochure with top level features, benefits and specs.
    Size zip
    Size 626.2 KB
    Date 03/10/14
    Files in document
    pdf
    168.4 KB
    zip
    457.8 KB
    Description
    Two page brochure with top level features, benefits and specs.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Performance Surge PM8/PMF83VT -UK 250Vac (Version 1)
    Description
    Installation Guide for Performance Surge Protector PM8-UK and PMF83VT-UK 250Vac
    Size pdf
    Size 338.8 KB
    Date 24/09/17
    Description
    Installation Guide for Performance Surge Protector PM8-UK and PMF83VT-UK 250Vac
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC for PMx series (Version 0)
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    Size pdf
    Size 110.8 KB
    Date 02/11/16
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    Size pdf
    Size 322.9 KB
    Date 21/09/15
    Description
    IEC 61643-11: 2011 (First Edition)
    KEMA certificate for APC ESSENTIAL SURGEARREST PM6,8 UK (Version 0)
    Description
    BS 1363-2:1995 + A4:2012; BS 5733:2010 + A1:2014; EN 60950-1:2006 + A1:2010 + A12:2011 + A2:2013; EN61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013
    Size pdf
    Size 384 KB
    Date 24/07/15
    Description
    BS 1363-2:1995 + A4:2012; BS 5733:2010 + A1:2014; EN 60950-1:2006 + A1:2010 + A12:2011 + A2:2013; EN61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013
    EMC test report for APC ESSENTIAL SURGEARREST PM5/6/8 (Version 0)
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    Size pdf
    Size 2.9 MB
    Date 17/02/15
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /