Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pragma
PRA90009 Product picture Schneider Electric

PRA90009

Green premium brand logo
PRA90009 Product picture Schneider Electric
PRA90009
Green premium brand logo

external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Pragma
    product or component type
    External mounting lug
    accessory / separate part category
    Installation accessory
    quantity per set
    Set of 4
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    13
    18
    24
    enclosure material
    Metal
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Russian2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 679 KB
    Date 10/09/13
    Files in document
    stp
    397.9 KB
    zip
    281.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 477.8 KB
    Date 14/07/08
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma
    Description
    external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma
    Size pdf
    Size 195.3 KB
    Date 16/11/19
    Description
    external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 269.4 KB
    Date 28/07/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma
    Description
    external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma
    Size pdf
    Size 195.3 KB
    Date 16/11/19
    Description
    external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma
    Description
    external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma
    Size pdf
    Size 195.3 KB
    Date 16/11/19
    Description
    external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /