Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Resi9
R9H3 Product picture Schneider Electric

R9H3

R9H3 Product picture Schneider Electric
R9H3

Resi9 consumer unit 3 Row 7 Way

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Resi9
    product or component type
    Consumer unit equipped
    enclosure type
    Distribution enclosure
    number of 18 mm modules per row
    13
    number of horizontal rows
    3
    protection device type
    2 x miniature circuit breaker (MCB) - 1P - 10 A at 230 V - B curve
    4 x miniature circuit breaker (MCB) - 1P - 20 A at 230 V - B curve
    1 x miniature circuit breaker (MCB) - 1P - 32 A at 230 V - B curve
    1 x miniature circuit breaker (MCB) - 1P - 63 A at 230 V - B curve
    1 x residual current circuit breaker (RCCB) - 1P - 63 A at 230 V - 30 mAclass AC
    Type of door
    Plain
    [In] rated current
    63 A
    Complementary
    enclosure mounting
    Surface
    type of rail
    DIN
    enclosure material
    Self-extinguishing material
    net weight
    5000 g
    width
    252 mm
    height
    500 mm
    depth
    147 mm
    Environment
    standards
    IEC 60070-24
    IEC 60070-1
    fire resistance
    650 °C conforming to EN/IEC 60695-2-11
    IP degree of protection
    IP40
    IK degree of protection
    IK08
    ambient air temperature for operation
    -15…60 °C
  • View more View less

    Documents

    Language
    • All Languages2
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 418.1 KB
    Date 14/02/17
    prp.document.label.format zip
    Size 3.9 MB
    Date 14/02/17
    Files in document
    stp
    2.7 MB
    pdf
    1.2 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.