Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Replacement Battery Cartridges
RBC8 Product picture Schneider Electric

RBC8

Green premium brand logo Product Logo
RBC8 Product picture Schneider Electric
RBC8
Green premium brand logo Product Logo

APC Replacement Battery Cartridge #8

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    All required connectors
    Battery recycling guide
    Reusable packaging
    Installation guide
    Physical
    colour
    Black
    depth
    15 cm
    height
    9.7 cm
    net weight
    10 kg
    width
    25.9 cm
    Environmental
    ambient air temperature for operation
    0…40 °C
    operating altitude
    0...10000 ft
    relative humidity
    0…95 %
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    Batteries & Runtime
    number of battery free slots
    0
    number of battery filled slots
    0
    battery type
    Lead-acid battery
    number of battery replacement quantity
    1
    Packing Units
    Package 1 Weight
    10.86 kg
    Package 1 Height
    19.8 cm
    Package 1 width
    27.2 cm
    Package 1 Length
    37.1 cm
    Number of Units in Package 3
    55
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    1 year repair or replace
  • View more View less

    Documents

    Language
    • English8
    User guide
    Format
    Size
    Date
    Add to My Documents
    Replacement Battery Cartridge for Smart-UPS and Back-UPS (Version V3)
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    prp.document.label.format pdf
    Size 448.2 KB
    Date 07/08/19
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    Addendum - California Proposition 65 Warning Statement (Version Initial Release)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    prp.document.label.format pdf
    Size 112.8 KB
    Date 07/01/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Replacement Battery Cartridge (RBC) for many Back-UPS and Smart-UPS SKUs (Manual) (Version V0)
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    prp.document.label.format pdf
    Size 1.6 MB
    Date 21/07/08
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    Replacement Batteries for Smart-UPS (Manual Addendum) (Version V0)
    Description
    Contains specific information pertaining to replacement of batteries in Smart-UPS units
    prp.document.label.format pdf
    Size 20.8 KB
    Date 30/04/02
    Description
    Contains specific information pertaining to replacement of batteries in Smart-UPS units
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Replacement Battery Cartridges (RBCs) (Version V1)
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    prp.document.label.format pdf
    Size 299.3 KB
    Date 28/01/19
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RBC8 : replacement battery cartridge #8
    Description
    replacement battery cartridge #8
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    replacement battery cartridge #8
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Replacement Battery Cartridges (RBCs) (Version V1)
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
    prp.document.label.format zip
    Size 1.1 MB
    Date 28/01/19
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RBC8 : replacement battery cartridge #8
    Description
    replacement battery cartridge #8
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    replacement battery cartridge #8
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.