Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Relay
RSL1PRPU Product picture Schneider Electric

RSL1PRPU

RSL1PRPU Product picture Schneider Electric
RSL1PRPU

Slim interface relay pre-assembled, 6 A, 1 CO, LED, protection module, spring terminal, 230 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSL
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    60 V DC
    [Ithe] conventional enclosed thermal current
    6 A at -40…55 °C
    status LED
    With
    shape of pin
    Flat (PCB type)
    Complementary
    fixing mode
    Plastic compression spring
    average resistance
    20500 Ohm network: DC at 23 °C +/- 10 %
    [Ui] rated insulation voltage
    250 V conforming to EN/IEC
    277 V conforming to cUL
    [Uimp] rated impulse withstand voltage
    6 kV IEC
    contacts material
    Silver alloy (AgSnO2)
    [Ie] rated operational current
    6 A 1 C/O (AC-1/DC-1) conforming to IEC/UL
    minimum switching current
    100 mA
    maximum switching voltage
    277 V
    switching voltage
    12 V
    maximum switching capacity
    1500 VA
    150 W
    minimum switching capacity
    120 mW
    operating rate
    <= 72000 cycles/hour no-load
    <= 360 cycles/hour under load
    mechanical durability
    10000000 cycles
    electrical durability
    60000 cycles for resistive load, 6 A at 250 V, AC-1
    operating time
    5 ms reset
    12 ms
    reset time
    20 ms
    marking
    CE
    protection category
    RT III
    test levels
    Level A group mounting
    operating position
    Any position
    height
    78.6 mm
    width
    6.2 mm
    depth
    101 mm
    terminals description ISO n°1
    (A1-A2)CO
    (11-12-14)OC
    sale per indivisible quantity
    10
    net weight
    0.029 kg
    load current
    6 A at 250 V AC 0.5 mm mounting distance
    average coil consumption
    0.17 W, DC
    drop-out voltage threshold
    >= 0.05 Uc
    contact terminal arrangement
    Separate
    connections - terminals
    Spring terminals, 1 x 0.2...1 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
    Spring terminals, 1 x 0.2...1 x 1.5 mm² (AWG 24...AWG 16) solid without cable end
    tightening torque
    10...40 N.m
    safety reliability data
    B10d = 60000
    clamping force
    10…40 N
    control type
    Without push-button
    mounting support
    35 mm symmetrical DIN rail
    device presentation
    Complete product
    Environment
    input voltage
    230 V AC/DC (input voltage limit: 184...264.5 V)
    dielectric strength
    1000 V AC between contacts
    4000 V AC between coil and contact
    standards
    CSA C22.2 No 14
    EN/IEC 61810-1
    UL 508
    product certifications
    GOST
    CSA
    UL
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    10 gn, amplitude = +/- 1 mm (f = 10…150 Hz)10 cycles not operating conforming to EN/IEC 60068-2-6
    5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)10 cycles in operation conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
    5 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…70 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    31 g
    Package 1 Height
    0.7 cm
    Package 1 width
    8 cm
    Package 1 Length
    9.7 cm
    Package 2 Weight
    312 g
    Package 3 Weight
    9.832 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Harmony Electromechanical Relays English 10/20 (Version 5.0)
    Description
    Discover the catalog for Harmony Electromechanical Relays.
    prp.document.label.format pdf
    Size 10.3 MB
    Date 27/10/20
    Description
    Discover the catalog for Harmony Electromechanical Relays.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RSL1PRPU : slim relay mounted on spring socket with LED and protection circuit, 230 V
    Description
    slim relay mounted on spring socket with LED and protection circuit, 230 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/12/20
    Description
    slim relay mounted on spring socket with LED and protection circuit, 230 V
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 785.1 KB
    Date 01/09/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RSL1PRPU : slim relay mounted on spring socket with LED and protection circuit, 230 V
    Description
    slim relay mounted on spring socket with LED and protection circuit, 230 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/12/20
    Description
    slim relay mounted on spring socket with LED and protection circuit, 230 V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 687.4 KB
    Date 01/09/18
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions