Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Hyde Park Ultrasonic Sensors
SM300A21600 Product picture Schneider Electric

SM300A21600

SM300A21600 Product picture Schneider Electric
SM300A21600

ultrasonic sensor cylindrical M12 - Sn51mm - NO - 12..24VDC - cable 3m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Superprox 300
    device short name
    SM300
    sensor design
    Cylindrical M12
    [Sn] nominal sensing distance
    50.8 mm
    type of sensing window
    Fixed
    material
    Plastic
    enclosure material
    ULTEM
    front material
    Glass epoxy
    type of output signal
    Discrete
    discrete output function
    1 NO
    ISO thread
    M12 x 1
    wiring technique
    4-wire
    [Us] rated supply voltage
    12...24 V DC with overload and short-circuit protection
    supply voltage limits
    10…28 V DC
    discrete output type
    PNP/NPN
    electrical connection
    Cable, 3 m cable length
    product specific application
    -
    Complementary
    [Sd] sensing range
    25.4…50.8 mm
    [Sa] assured operating distance
    25.4…50.8 mm
    maximum differential travel
    0.7 mm
    blind zone
    0…6.4 mm
    transmission frequency
    500 kHz
    repeat accuracy
    0.7 %
    beam angle
    8 °
    minimum size of detected object
    Cylinder diameter 2.5 mm - up to 1 mm sensing distance
    current consumption
    25 mA
    maximum switching current
    100 mA with reverse polarity protection
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    height
    12 mm
    width
    12 mm
    depth
    12 mm
    length
    53.08 mm
    net weight
    0.08 kg
    Environment
    product certifications
    UL
    marking
    CE
    NEMA degree of protection
    NEMA 4X (indoor use only)
    IP degree of protection
    IP67
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…100 °C
    relative humidity
    100 % without condensation
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for SM300A21600: ultrasonic sensor cylindrical M12 - Sn51mm - NO - 12..24VDC - cable 3m (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /