Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Qwikline II
SQO2 Product picture Schneider Electric

SQO2

SQO2 Product picture Schneider Electric
SQO2

LOADCTR SQ ML/MB 240V 100A 1PH 2 W 2SP

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Qwikline II
    Product type
    Empty consumer unit
    enclosure type
    Standard
    enclosure mounting
    Surface
    Complementary
    number of ways
    2 ways
    enclosure material
    Insulating material
    [In] rated current
    100 A
    network frequency
    50 Hz
    [Ue] rated operational voltage
    240 V
    cable cross section
    1…50 mm² incoming
    1…25 mm² outgoing
    height
    240 mm
    width
    189 mm
    depth
    127 mm
    Environment
    standards
    BS EN 60439-3
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SQO2 : LOADCTR SQ ML/MB 240V 100A 1PH 2 W 2SP
    Description
    LOADCTR SQ ML/MB 240V 100A 1PH 2 W 2SP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    LOADCTR SQ ML/MB 240V 100A 1PH 2 W 2SP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SQO2 : LOADCTR SQ ML/MB 240V 100A 1PH 2 W 2SP
    Description
    LOADCTR SQ ML/MB 240V 100A 1PH 2 W 2SP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    LOADCTR SQ ML/MB 240V 100A 1PH 2 W 2SP
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.