Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Logic
SR2SFT02 Product picture Schneider Electric
Discontinued

SR2SFT02

SR2SFT02 Product picture Schneider Electric
Discontinued
SR2SFT02

Alarm software to send alarm to a PC, SMS to a GSM, email via SMS

Show more characteristics
SR2SFT02  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Logic
    software designation
    Zelio Logic Alarm
    software type
    Programming software
    language
    Multilingual
    format
    CD-ROM
    operating system
    Windows 7 64 bits
    Windows 7 32 bit
    Windows 10 64 bit
    Windows 10 32 bit
    Windows 8.1 32/64 bit
    Complementary
    net weight
    0.2 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    92 g
    Package 1 Height
    1 cm
    Package 1 width
    12.5 cm
    Package 1 Length
    14.2 cm
    Package 2 Weight
    6.425 kg
  • View more
    View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • German2
    • Italian1
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    Zelio Logic 2 Quick Start (Version 01)
    Description
    Getting started with ZelioSoft for beginners. The goal of this document is to help a beginner in the automatism field, to get familiarized with ZelioSoft. Thus, the user will be guided all along the Quick Start in order to create a first program. The list of material to use is given below. Nevertheless, the simulation could be used in case of a lack of material.
    prp.document.label.format pdf
    Size 1.8 MB
    Date 01/06/17
    Description
    Getting started with ZelioSoft for beginners. The goal of this document is to help a beginner in the automatism field, to get familiarized with ZelioSoft. Thus, the user will be guided all along the Quick Start in order to create a first program. The list of material to use is given below. Nevertheless, the simulation could be used in case of a lack of material.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 01/06/17
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.