Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   European HVAC Sensors
STD300-300_-50/50 Product picture Schneider Electric

STD300-300_-50/50

STD300-300_-50/50 Product picture Schneider Electric
STD300-300_-50/50

STD300 - duct temperature transmitter sensor - - 50...50 °C

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    STD300
    product or component type
    Duct temperature transmitter sensor
    measurement range
    - 50...50 °C
    sensor length
    300
    Complementary
    former part number
    006920121
    material
    Aluminium: mounting flange
    PA (polyamide): connection box
    Stainless steel: immersion tube
    analogue output type
    4...20 mA
    [Us] rated supply voltage
    15...36 V DC
    net weight
    0.125 kg
    width
    65 mm
    height
    85 mm
    depth
    45 mm
    time constant
    52000 ms 3
    72000 ms 1.5
    Environment
    IP degree of protection
    IP65
    standards
    EN 50081-1
    EN 50082-1
    ambient air temperature for operation
    -20…70 °C for amplifier
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Spanish1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    STD300 Duct Temperature Transmitter (Version 1)
    Description
    Installation Instructions 0FL4189001
    prp.document.label.format pdf
    Size 140.1 KB
    Date 01/01/09
    Description
    Installation Instructions 0FL4189001
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.