Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   European HVAC Sensors
STP300-300_-50/50 Product picture Schneider Electric

STP300-300_-50/50

STP300-300_-50/50 Product picture Schneider Electric
STP300-300_-50/50

STP300 - pipe sensor temperature transmitter - - 50...50 °C - 3 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    STP300
    product or component type
    Pipe sensor temperature transmitter
    measurement range
    - 50...50 °C
    number of cables
    1 <3 m
    Complementary
    former part number
    006920341
    material
    PA (polyamide): connection box
    Stainless steel: immersion tube
    analogue output type
    4...20 mA
    [Us] rated supply voltage
    15...36 V AC
    net weight
    0.122 kg
    width
    65 mm
    height
    85 mm
    depth
    45 mm
    time constant
    19000 ms brass PN 16 with contact paste
    20000 ms stainless steel PN 25 with contact paste
    23000 ms brass PN 16 without contact paste
    24000 ms stainless steel PN 25 without contact paste
    Environment
    IP degree of protection
    IP65
    standards
    EN 50082-1
    EN 50081-1
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Spanish1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    STP300 Immersion Pipe Temperature Sensor (Version 1)
    Description
    Installation Instructions 0FL4190001
    prp.document.label.format pdf
    Size 163.2 KB
    Date 01/01/09
    Description
    Installation Instructions 0FL4190001
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.