Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS SX3
SX3800CI Product picture Schneider Electric

SX3800CI

Green premium brand logo Product Logo
SX3800CI Product picture Schneider Electric
SX3800CI
Green premium brand logo Product Logo

Back-UPS 800VA with AVR - IEC outlets - EU

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    battery type
    Lead-acid battery
    product certifications
    GOST
    NEMKO
    CE
    depth
    336 mm
    height
    215 mm
    number of cables
    1
    net weight
    8 kg
    width
    130 mm
    operating altitude
    0...3000 m
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -15…40 °C
    storage altitude
    0…15000 m
    standards
    EN/IEC 60950-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English9
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS SX3800CI and SX31K1CI (Version 0)
    Description
    Installation Guide for Schneider Electric Back-UPS SX3800CI and SX31K1CI
    Size pdf
    Size 83.4 KB
    Date 20/09/13
    Description
    Installation Guide for Schneider Electric Back-UPS SX3800CI and SX31K1CI
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS SX3 SX3800CI and SX31K1CI Specification Sheet (Version 1.0)
    Description
    A document that can be downloaded, emailed or left with a customer hightlighting general features and specs.
    Size pdf
    Size 125.5 KB
    Date 25/05/15
    Description
    A document that can be downloaded, emailed or left with a customer hightlighting general features and specs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EAC certificate for BackUPS (Version 2)
    Description
    EAC Certification for BackUPS
    Size pdf
    Size 519.4 KB
    Date 25/06/19
    Description
    EAC Certification for BackUPS
    CE DOC for UPS SX3 (Version 0)
    Description
    CE DOC for SX3
    Size pdf
    Size 815.8 KB
    Date 20/07/16
    Description
    CE DOC for SX3
    Nemko CB certificate for SX3800CI/SX3800CI (Version 0)
    Description
    IEC 62040-1:2008, IEC 62040-1:2008/AMD1:2013
    Size pdf
    Size 0
    Date 22/11/13
    Description
    IEC 62040-1:2008, IEC 62040-1:2008/AMD1:2013
    EMC report for SCHNEIDER BACK-UPS 800/1100VA,AVR, EU MEDIUM (Version 0)
    Files in document
    pdf
    61.8 KB
    Description
    EN62040-2:2006; EN61000-3-2:2006+A1:2009+A2:2009; EN61000-3-3:2008
    Size zip
    Size 1.7 MB
    Date 22/11/13
    Files in document
    pdf
    61.8 KB
    Description
    EN62040-2:2006; EN61000-3-2:2006+A1:2009+A2:2009; EN61000-3-3:2008
    BACK-UPS 1100/800VA WITH AVR, 230V (Version 0)
    Description
    Nemko test report per AS 62040-2:2008
    Size pdf
    Size 0
    Date 16/10/12
    Description
    Nemko test report per AS 62040-2:2008
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Back-UPS 800VA with AVR - IEC outlets - EU
    Description
    Back-UPS 800VA with AVR - IEC outlets - EU
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    Back-UPS 800VA with AVR - IEC outlets - EU
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Back-UPS 800VA with AVR - IEC outlets - EU
    Description
    Back-UPS 800VA with AVR - IEC outlets - EU
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    Back-UPS 800VA with AVR - IEC outlets - EU
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /