Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon TM5
TM5SDO2S Product picture Schneider Electric

TM5SDO2S

Green premium brand logo
TM5SDO2S Product picture Schneider Electric
TM5SDO2S
Green premium brand logo

digital output module - 2O - 100..240V AC - 1A - 3 wires

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM5
    product or component type
    Discrete output module
    discrete output number
    2
    discrete output type
    Relay
    Complementary
    range compatibility
    Modicon M258
    Modicon LMC058
    PacDrive LMC motion controller
    product compatibility
    Motion controller
    PacDrive LMC Pro 2
    PacDrive LMC Eco
    PacDrive LMC Pro
    Logic controller
    output voltage
    100...240 V AC
    current per channel
    1 A
    colour
    Black
    electrical connection
    3 wires
    marking
    CE
    Environment
    standards
    CSA C22.2 No 142
    IEC 61131-2
    CSA C22.2 No 213
    UL 508
    product certifications
    CSA
    GOST-R
    CULus
    C-Tick
    ambient air temperature for operation
    -10…55 °C without (horizontal installation)
    -10…60 °C with derating factor (horizontal installation)
    -10…50 °C (vertical installation)
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    electromagnetic compatibility
    Electrostatic discharge immunity test, 4 kV on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test, 8 kV in air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test, 1 kV I/O conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 2 kV power lines conforming to EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV common mode conforming to EN/IEC 61000-4-5
    Conducted RF disturbances conforming to EN/IEC 61000-4-6
    Conducted and radiated emissions conforming to CISPR 11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English16
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.4 MB
    Date 03/02/17
    Modicon TM5 Expansion Modules (Version 2.0)
    Description
    This catalog is a guide to Modicon TM5 I/O extension modules, Modicon TM5 communication module for serial links RS232, and Modicon TM5 interface modules for distributed I/O on CANopen and sercos buses.
    Size pdf
    Size 4 MB
    Date 02/02/17
    Description
    This catalog is a guide to Modicon TM5 I/O extension modules, Modicon TM5 communication module for serial links RS232, and Modicon TM5 interface modules for distributed I/O on CANopen and sercos buses.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 - Digital I/O Modules - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    Size pdf
    Size 4.1 MB
    Date 01/05/19
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    Modicon TM5 - Expansion Modules Configuration - Programming Guide (Version 00)
    Description
    This manual describes the configuration of the Modicon TM5 Input/Output expansion modules. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Size pdf
    Size 3.4 MB
    Date 01/05/19
    Description
    This manual describes the configuration of the Modicon TM5 Input/Output expansion modules. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon TM5 Digital I/O Modules, Hardware Guide (Version 08)
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    Size pdf
    Size 2.8 MB
    Date 01/04/18
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    Size pdf
    Size 9 MB
    Date 03/01/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Size pdf
    Size 8 MB
    Date 01/10/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM5 - Expansion Modules Configuration, Programming Guide (Version 07)
    Description
    This document describes the configuration of the TM5 Input/Output expansion electronic modules. For further information, refer to the separate documents provided in theSoMachine online help.
    Size pdf
    Size 2.2 MB
    Date 01/11/15
    Description
    This document describes the configuration of the TM5 Input/Output expansion electronic modules. For further information, refer to the separate documents provided in theSoMachine online help.
    Modicon TM5 - Expansion Modules DTM Configuration, ProgrammingGuide (Version 01)
    Description
    This manual describes the DTM configuration of the Modicon TM5 Input/Output expansion modules.
    Size pdf
    Size 2.3 MB
    Date 01/04/12
    Description
    This manual describes the DTM configuration of the Modicon TM5 Input/Output expansion modules.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for TM5SDO2S: digital output module - 2O - 100..240V AC - 1A - 3 wires (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM5SDO2S: digital output module - 2O - 100..240V AC - 1A - 3 wires (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for TM5SDO2S: digital output module - 2O - 100..240V AC - 1A - 3 wires (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM5SDO2S: digital output module - 2O - 100..240V AC - 1A - 3 wires (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 12/10/17
    Size pdf
    Size 2 MB
    Date 28/07/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    digital output module - 2O - 100..240V AC - 1A - 3 wires
    Description
    digital output module - 2O - 100..240V AC - 1A - 3 wires
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    digital output module - 2O - 100..240V AC - 1A - 3 wires
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    digital output module - 2O - 100..240V AC - 1A - 3 wires
    Description
    digital output module - 2O - 100..240V AC - 1A - 3 wires
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    digital output module - 2O - 100..240V AC - 1A - 3 wires
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    digital output module - 2O - 100..240V AC - 1A - 3 wires
    Description
    digital output module - 2O - 100..240V AC - 1A - 3 wires
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    digital output module - 2O - 100..240V AC - 1A - 3 wires
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /