Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon TM7
TM7BDI8B Product picture Schneider Electric

TM7BDI8B

Green premium brand logo
TM7BDI8B Product picture Schneider Electric
TM7BDI8B
Green premium brand logo

expansion block - TM7 - IP67 - 8 DI - 24V DC - M8 connector

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM7
    product or component type
    Discrete I/O expansion block
    range compatibility
    Modicon LMC058
    Modicon M258
    enclosure material
    Plastic
    bus type
    TM7 bus
    [Ue] rated operational voltage
    24 V DC
    input/output number
    8
    input/output number of block
    8 I
    Complementary
    discrete input number
    8
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete input current
    7 mA
    discrete input logic
    Positive
    sensor power supply
    24 V, 500 mA for all channels with overload, short-circuit and reverse polarity protection
    electrical connection
    1 male connector M12 - B coding - 4 ways for bus IN
    1 female connector M12 - B coding - 4 ways for bus OUT
    1 male connector M8 - 4 ways for power IN
    1 female connector M8 - 4 ways for power OUT
    8 female connectors M8 - 3 ways for sensor
    local signalling
    2 LEDsbus diagnostic:
    2 LEDssensor power supply diagnostics:
    operating position
    Any position
    fixing mode
    By 2 screws
    net weight
    0.18 kg
    Environment
    standards
    IEC 61131-2
    product certifications
    C-Tick
    ATEX II 3g EEx nA II T5
    CURus
    GOST-R
    marking
    CE
    ambient air temperature for operation
    -10…60 °C
    ambient air temperature for storage
    -25…85 °C
    relative humidity
    5…95 % without condensation or dripping water
    pollution degree
    2 conforming to IEC 60664
    IP degree of protection
    IP67 conforming to IEC 61131-2
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    7.5 mm constant amplitude (f= 2…8 Hz) conforming to IEC 60721-3-5 Class 5M3
    2 gn constant acceleration (f= 8…200 Hz) conforming to IEC 60721-3-5 Class 5M3
    4 gn constant acceleration (f= 200…500 Hz) conforming to IEC 60721-3-5 Class 5M3
    shock resistance
    30 gn for 11 ms conforming to IEC 60721-3-5 Class 5M3
    electromagnetic compatibility
    Electrostatic discharge immunity test, 4 kV on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test, 8 kV in air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test, 2 kV power supply conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV input/output conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test, 0.5 kV power supply (common mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV power supply (differential mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 0.5 kV unshielded links (common mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV unshielded links (differential mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 0.5 kV shielded links (common mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV shielded links (differential mode) conforming to EN/IEC 61000-4-5
    Conducted RF disturbances conforming to EN/IEC 61000-4-6
    Conducted and radiated emissions conforming to CISPR 11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English20
    • Chinese3
    • French3
    • German3
    • Italian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.4 MB
    Date 03/02/17
    Modicon TM7, IP 67 Modular I/O System (Version 1.0)
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    Size pdf
    Size 3 MB
    Date 02/02/17
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PacDrive TM5/TM7 Safety Flexible System, System Planning and Installation Guide (Version 02)
    Description
    This guide provides the information you will need in order to plan and install a safety related TM5/TM7 system.
    Size pdf
    Size 8.3 MB
    Date 01/06/19
    Description
    This guide provides the information you will need in order to plan and install a safety related TM5/TM7 system.
    Modicon TM7 - Expansion Blocks Configuration - Programming Guide (Version 00)
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Size pdf
    Size 1.3 MB
    Date 01/05/19
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon TM7 - Digital I/O Blocks - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    Size pdf
    Size 3.3 MB
    Date 01/05/19
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    Modicon TM7 - Digitale E/A-Bausteine, Hardwarehandbuch (Version 00)
    Description
    In diesem Handbuch wird die Hardwareimplementierung der digitalen Modicon TM7-E/ABausteine beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für digitale Modicon TM7-E/A-Bausteine.
    Size pdf
    Size 3.2 MB
    Date 01/05/19
    Description
    In diesem Handbuch wird die Hardwareimplementierung der digitalen Modicon TM7-E/ABausteine beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für digitale Modicon TM7-E/A-Bausteine.
    Modicon TM7 - Digital I/O Blocks, Hardware Guide (Version 04)
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    Size pdf
    Size 3.3 MB
    Date 03/01/18
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    Size pdf
    Size 9 MB
    Date 03/01/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Size pdf
    Size 8 MB
    Date 01/10/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM7 - Expansion Blocks Configuration, Programming Guide (Version 04)
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 1.5 MB
    Date 01/11/15
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon TM7 Expansion Blocks DTM Configuration, Programming Guide (Version 01)
    Description
    This manual describes the DTM configuration of the Modicon TM7 field bus interface embedded I/O and the Modicon TM7 Input/Output expansion blocks.
    Size pdf
    Size 1.6 MB
    Date 01/04/12
    Description
    This manual describes the DTM configuration of the Modicon TM7 field bus interface embedded I/O and the Modicon TM7 Input/Output expansion blocks.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 5.8 MB
    Date 05/08/11
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    TM5-7 Expansion Module DTM, FDT Certificate (Version 1.0)
    Description
    the Certificate Nr. 2011-0012 for the following Device Type Manager (DTM): TM5-7 Expansion Module DTM
    Size pdf
    Size 64.2 KB
    Date 01/04/11
    Description
    the Certificate Nr. 2011-0012 for the following Device Type Manager (DTM): TM5-7 Expansion Module DTM
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    TM7SPS1A Digital I/O Expansion Blocks (Version 05)
    Description
    This document contains installation diagrams for TM7SPS1A Digital I/O Expansion Blocks.
    Size pdf
    Size 728.2 KB
    Date 01/01/16
    Description
    This document contains installation diagrams for TM7SPS1A Digital I/O Expansion Blocks.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 221.7 KB
    Date 31/03/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    expansion block - TM7 - IP67 - 8 DI - 24V DC - M8 connector
    Description
    expansion block - TM7 - IP67 - 8 DI - 24V DC - M8 connector
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    expansion block - TM7 - IP67 - 8 DI - 24V DC - M8 connector
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 407.9 KB
    Date 01/10/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    expansion block - TM7 - IP67 - 8 DI - 24V DC - M8 connector
    Description
    expansion block - TM7 - IP67 - 8 DI - 24V DC - M8 connector
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    expansion block - TM7 - IP67 - 8 DI - 24V DC - M8 connector
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    expansion block - TM7 - IP67 - 8 DI - 24V DC - M8 connector
    Description
    expansion block - TM7 - IP67 - 8 DI - 24V DC - M8 connector
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    expansion block - TM7 - IP67 - 8 DI - 24V DC - M8 connector
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /