Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar AFE (Active Front End)
VW3A7264 Product picture Schneider Electric

VW3A7264

VW3A7264 Product picture Schneider Electric
VW3A7264

line filter module - 430 kW - 500...690 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Line filter module
    device short name
    LFM
    network number of phases
    3 phases
    [Us] rated supply voltage
    500...690 V +/- 10 %
    network frequency
    50/60 Hz
    range compatibility
    Altivar 61
    Altivar 71
    product specific application
    Component of the Active Front End
    assembly style
    Built-in unit
    type of cooling
    Natural convection
    product destination
    1 active infeed converter (AIC) VW3A7273
    1 active infeed converter (AIC) VW3A7274
    1 active infeed converter (AIC) VW3A7275
    2 active infeed converter (AIC) VW3A7276
    2 active infeed converter (AIC) VW3A7277
    2 active infeed converter (AIC) VW3A7278
    Complementary
    maximum number of switchings
    10 per hour
    line current
    360 A at 50 °C
    thermal losses
    560 W
    electrical connection
    Bar M10 - 95 mm² 24 N.m (PE)
    Terminal - 2.5 mm² 0.6…0.8 N.m (X1:1...X1:6)
    Bar M10 - 2 x 150 mm² 24 N.m (1L1, 1L2, 1L3)
    Bar M10 - 2 x 150 mm² 24 N.m (2L1, 2L2, 2L3)
    output type
    Control electronics for AIC and inverter 24 V DC
    Fan for AIC and 4 inverters of the same power 500...690 V AC
    height
    1100 mm
    width
    290 mm
    depth
    390 mm
    net weight
    125 kg
    Environment
    environmental characteristic
    3K3 conforming to EN/IEC 60721-3-3
    3C2 conforming to EN/IEC 60721-3-3
    3S2 conforming to EN/IEC 60721-3-3
    relative humidity
    0…95 %
    ambient air temperature for operation
    -10…45 °C
    -10…60 °C (with current derating of 2 % per °C)
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m
    1000...2400 m with current derating 1 % per 100 m
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm (f= 3…10 Hz) conforming to IEC 60068-2-6
    0.6 gn (f= 10…200 Hz) conforming to IEC 60068-2-6
    shock resistance
    7 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP00
    product certifications
    UL (pending)
    CSA (pending)
    CE
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    line filter module - 430 kW - 500...690 V
    Description
    line filter module - 430 kW - 500...690 V
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    line filter module - 430 kW - 500...690 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    line filter module - 430 kW - 500...690 V
    Description
    line filter module - 430 kW - 500...690 V
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    line filter module - 430 kW - 500...690 V
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    line filter module - 430 kW - 500...690 V
    Description
    line filter module - 430 kW - 500...690 V
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    line filter module - 430 kW - 500...690 V
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /