Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XALF
XALFK031 Product picture Schneider Electric

XALFK031

Green premium brand logo
XALFK031 Product picture Schneider Electric
XALFK031
Green premium brand logo

empty enclosure XALF - for pit switch box - 1/3 cut-outs - Ø 22 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALF
    product or component type
    Empty enclosure
    device short name
    XALF
    product destination
    For pit switch box
    Complementary
    material
    Polycarbonate
    net weight
    0.29 kg
    marking
    CE
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    0…50 °C
    standards
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    EN 81-20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.9 MB
    Date 11/12/18
    Description
    Catalogue
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size PDF
    Size 897 KB
    Date 06/02/15
    Description
    GOST Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XALF Lift inspection stations (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 420.6 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 27.5 MB
    Date 01/09/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    empty enclosure XALF - for pit switch box - 1/3 cut-outs - Ø 22 mm
    Description
    empty enclosure XALF - for pit switch box - 1/3 cut-outs - Ø 22 mm
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    empty enclosure XALF - for pit switch box - 1/3 cut-outs - Ø 22 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 27.4 MB
    Date 01/09/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    empty enclosure XALF - for pit switch box - 1/3 cut-outs - Ø 22 mm
    Description
    empty enclosure XALF - for pit switch box - 1/3 cut-outs - Ø 22 mm
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    empty enclosure XALF - for pit switch box - 1/3 cut-outs - Ø 22 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    empty enclosure XALF - for pit switch box - 1/3 cut-outs - Ø 22 mm
    Description
    empty enclosure XALF - for pit switch box - 1/3 cut-outs - Ø 22 mm
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    empty enclosure XALF - for pit switch box - 1/3 cut-outs - Ø 22 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /