Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XAP, XB2 SL
XAPG3203 Product picture Schneider Electric

XAPG3203

XAPG3203 Product picture Schneider Electric
XAPG3203

die-cast empty control station - XAP-G - Ø22 - 80x175mm front plate - 3 cut-outs

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPG
    product destination
    For Ø 22 mm control and signalling units
    product front plate size
    80 x 175 mm
    usable depth
    49 mm
    number of cut-out
    3 cut-outs
    colour of base of enclosure
    Grey (RAL 7032)
    colour of cover
    Grey (RAL 7032)
    material
    Zinc alloy
    cable entry
    1 hole with blanking plug for cable gland, clamping capacity: 18 mm
    1 hole without blanking plug for cable gland, clamping capacity: 18 mm
    product mounting
    Flush mounting
    IP degree of protection
    IP65 conforming to IEC 60529
    IP657 conforming to NF C 20-010
    Complementary
    number of vertical rows
    1
    net weight
    0.87 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class I conforming to IEC 60536
    Class I conforming to NF C 20-030
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XAPM, XAPG Metal enclosures (Version 1.0)
    Description
    UL Certificate
    Size html
    Size 300 B
    Date 16/05/13
    Description
    UL Certificate
    Size pdf
    Size 87.7 KB
    Date 29/03/95
    Description
    CSA Certificate
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /