Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XAP, XB2 SL
XAPR2502 Product picture Schneider Electric

XAPR2502

Green premium brand logo
XAPR2502 Product picture Schneider Electric
XAPR2502
Green premium brand logo

die-cast empty control station - XAP-R - Ø 22 - zinc alloy - 2 cut-outs - IP65

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPR
    product destination
    For Ø 22 mm control and signalling units
    product front plate size
    80 x 130 mm
    usable depth
    74.5 mm
    number of cut-out
    2 cut-outs
    colour of base of enclosure
    Orange (RAL 2008)
    colour of cover
    Orange (RAL 2008)
    material
    Zinc alloy
    cable entry
    1 hole with blanking plug for cable gland, clamping capacity: 14 mm
    1 hole without blanking plug for cable gland, clamping capacity: 14 mm
    product mounting
    Flush mounting
    IP degree of protection
    IP65 conforming to IEC 60529
    IP657 conforming to NF C 20-010
    Complementary
    number of vertical rows
    1
    net weight
    0.81 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class I conforming to IEC 60536
    Class I conforming to NF C 20-030
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XAPM, XAPG Metal enclosures (Version 1.0)
    Description
    UL Certificate
    Size html
    Size 300 B
    Date 16/05/13
    Description
    UL Certificate
    Size pdf
    Size 87.7 KB
    Date 29/03/95
    Description
    CSA Certificate
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 27.5 MB
    Date 01/09/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    die-cast empty control station - XAP-R - Ø 22 - zinc alloy - 2 cut-outs - IP65
    Description
    die-cast empty control station - XAP-R - Ø 22 - zinc alloy - 2 cut-outs - IP65
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    die-cast empty control station - XAP-R - Ø 22 - zinc alloy - 2 cut-outs - IP65
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 27.4 MB
    Date 01/09/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    die-cast empty control station - XAP-R - Ø 22 - zinc alloy - 2 cut-outs - IP65
    Description
    die-cast empty control station - XAP-R - Ø 22 - zinc alloy - 2 cut-outs - IP65
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    die-cast empty control station - XAP-R - Ø 22 - zinc alloy - 2 cut-outs - IP65
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    die-cast empty control station - XAP-R - Ø 22 - zinc alloy - 2 cut-outs - IP65
    Description
    die-cast empty control station - XAP-R - Ø 22 - zinc alloy - 2 cut-outs - IP65
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    die-cast empty control station - XAP-R - Ø 22 - zinc alloy - 2 cut-outs - IP65
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /