Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5R
XB5RMB03 Product picture Schneider Electric

XB5RMB03

Green premium brand logo
XB5RMB03 Product picture Schneider Electric
XB5RMB03
Green premium brand logo

Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5R
    product or component type
    Wireless and batteryless package
    device short name
    XB5R
    head material
    Plastic
    kit composition
    1 plastic push-button, 1 receiver and 1 set of caps
    frequency
    2405 MHz for transmitter
    2405 MHz for receiver
    emission class
    5M00G7W
    antenna type
    Omnidirectional
    device composition
    ZBRM01
    ZBA79
    Paired receiver
    ZBRT1
    ZB5AZ009
    ZB5RZA0
    Complementary
    control type
    Wireless and batteryless push-button handy box assembled on fixing collar
    type of receiver
    Non-programmable receiver (1 relay)
    [Us] rated supply voltage
    24 V DC
    communication port protocol
    Zigbee conforming to IEEE 802.15.4
    max power consumption in W
    1 mW
    number of channels
    1
    modulation technique
    O-QPSK
    bandwidth
    5 MHz
    antenna gain
    0 dBi
    Environment
    product certifications
    UL
    GOST
    CCC
    C-Tick
    CSA
    marking
    CE
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    UL 508
    radio agreement
    RSS
    SRRC
    ICASA
    FCC
    ANATEL
    ARIB T66
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages19
    • English19
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    SoMachine Scan for Buttons Linked to ZBRN Modules - Harmony ZBRN Library Guide (Version 04)
    Description
    This library guide explains how to read the status of the Harmony XB5R wireless and batteryless push-button used with ZBRN access points. This document focuses on the application part of the project:  How to configure a project for ZBRN modules.  How to configure the ZBRN module with SoMachine.  A quick way to read button states.  A typical application to identify buttons linked to the ZBRN modules  Transmitter functionalities
    Size pdf
    Size 2 MB
    Date 01/11/16
    Description
    This library guide explains how to read the status of the Harmony XB5R wireless and batteryless push-button used with ZBRN access points. This document focuses on the application part of the project:  How to configure a project for ZBRN modules.  How to configure the ZBRN module with SoMachine.  A quick way to read button states.  A typical application to identify buttons linked to the ZBRN modules  Transmitter functionalities
    Harmony XB5R Expert Instruction Sheet (Version 04)
    Description
    This documentation is a reference for the Harmony XB5R wireless and batteryless pushbutton.
    Size pdf
    Size 8.2 MB
    Date 01/12/14
    Description
    This documentation is a reference for the Harmony XB5R wireless and batteryless pushbutton.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XB5RMB03: Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XB5RMB03: Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 4.3 MB
    Date 18/01/11
    Files in document
    pdf
    492.3 KB
    stp
    3.8 MB
    Size zip
    Size 2.7 MB
    Date 18/01/11
    Files in document
    Size zip
    Size 3.5 MB
    Date 18/01/11
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 71.2 KB
    Date 19/02/15
    Description
    CSA Certificate
    Size pdf
    Size 92.4 KB
    Date 17/01/14
    Description
    UL Certificate
    ZBRT1 Transmitters Radio (Version 1.0)
    Description
    SRRC Certificate
    Size pdf
    Size 243.1 KB
    Date 28/08/13
    Description
    SRRC Certificate
    Size pdf
    Size 551.2 KB
    Date 28/07/14
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Harmony® XB5R, Application Manual (Version 01)
    Description
    This document presents the most common problematics that you can encounter in your systems ormachinery. For each case, an appropriate solution is proposed by using Harmony XB5R wireless andbatteryless pushbutton.With XB5R, you can easily install new or additional control command in a better and/or mobile place.The problematics and their XB5R proposed solutions are sort in main themes:- Mobility: some installations need too much operator/machine moves- Productivity loss: you can increase your installation productivity- Flexibility: you can upgrade your system quickly with a reduced cost
    Size pdf
    Size 2.7 MB
    Date 01/03/19
    Description
    This document presents the most common problematics that you can encounter in your systems ormachinery. For each case, an appropriate solution is proposed by using Harmony XB5R wireless andbatteryless pushbutton.With XB5R, you can easily install new or additional control command in a better and/or mobile place.The problematics and their XB5R proposed solutions are sort in main themes:- Mobility: some installations need too much operator/machine moves- Productivity loss: you can increase your installation productivity- Flexibility: you can upgrade your system quickly with a reduced cost
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB4R XB5R Wireless and Batteryless pushbuttons and XALD (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    Size pdf
    Size 475.8 KB
    Date 01/06/17
    Description
    Manufacturers Declaration of Conformity
    Size pdf
    Size 434 KB
    Date 17/07/14
    Description
    ACMA Certificate
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,018.4 KB
    Date 01/03/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC
    Description
    Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Harmony XB5R (Version 1.1)
    Description
    Profil Environmental Product Harmony XB5R wireless and batteryless pushbutton Source files in Mediabank n° 998-4047_GMA
    Size pdf
    Size 949 KB
    Date 17/12/10
    Description
    Profil Environmental Product Harmony XB5R wireless and batteryless pushbutton Source files in Mediabank n° 998-4047_GMA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC
    Description
    Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC
    Description
    Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Pack SPS - XB5 - plastic handy box - non progammable receiver - 24 V DC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Non-Programmable Receiver



    Wireless and Batteryless Pushbutton - Transmitter
    Plastic Handy Box for Mobile Use


    (1)
    Location for ZBY0101T legend.
    (2)
    Location for magnet to be stuck on by the customer.


  • Mounting and Clearance

    Receiver Clearance


    (1)
    Drive
    (2)
    Power Supply or PLC


    Receiver Mounting



  • Connections and Schema

    Non-Programmable Receiver
    Wiring Diagram


    (1)
    125 mA fast-blow fuse
    (2)
    Imax = 3 A


Compare products: /