Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB7
XB7EV84P Product picture Schneider Electric

XB7EV84P

XB7EV84P Product picture Schneider Electric
XB7EV84P

round pilot light Ø 22 - red - bulb BA 9s - 230..240 V - screw clamp terminals

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB7
    product or component type
    Pilot light
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    light source
    Incandescent
    device presentation
    Monolithic product
    Complementary
    height
    41 mm
    width
    30 mm
    depth
    64 mm
    terminals description ISO n°1
    (X1-X2)PL
    net weight
    0.02 kg
    overvoltage category
    Class II conforming to IEC 60536
    device mounting
    Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1
    fixing center
    >= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
    >= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
    fixing mode
    Fixing nut beneath head: 2…2.4 N.m
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Red
    connections - terminals
    Faston connectors, connection size: 6.35 x 0.8 mm conforming to EN/IEC 60947-1
    Forked type tag connectors, connection size: 6.5 mm conforming to EN/IEC 60947-1
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with JIS No 1 screwdriver
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    signalling type
    Steady
    bulb base
    BA 9s
    light block supply
    Via transformer
    [Us] rated supply voltage
    230...240 V AC at 50/60 Hz
    supply voltage limits
    195…264 V AC
    service life
    2000 h at rated voltage and 25 °C
    compatibility code
    XB7
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    IP degree of protection
    IP20 (rear face) conforming to IEC 60529
    IP54 (front face) conforming to IEC 60529
    NEMA degree of protection
    NEMA 12
    standards
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    UL 508
    JIS C8201-1
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    electromagnetic compatibility
    Disturbing field emission class B conforming to EN 55011
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB7E Control and signaling units (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 2.1 MB
    Date 01/07/19
    Description
    CCC Certificate
    22-25 monolithic signaling unit (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 69.7 KB
    Date 07/12/12
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB7E XB7N Control and signaling units (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 454.4 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /