Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony K
XBCY7064 Product picture Schneider Electric

XBCY7064

XBCY7064 Product picture Schneider Electric
XBCY7064

legend for cam switch - marked - EIN-AUS - 46 x 46 mm- for Ø 22 mm head

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part destination
    Ø 22 mm hole mounting head with chromium plated metal bezel
    range of product
    Harmony Series K
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Legend
    product compatibility
    KAXZ1
    product or component type
    Marked legend
    marking
    EIN-AUS, switching positions: 330 to 30° (each 60°) white black background
    label dimensions
    46 x 46 mm
    quantity per set
    Set of 1
    Complementary
    material
    PVC (polyvinyl chloride)
    net weight
    0.004 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.6 MB
    Date 12/03/15
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /