Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony K
XBCY7216 Product picture Schneider Electric

XBCY7216

XBCY7216 Product picture Schneider Electric
XBCY7216

legend for cam switch - marked - 0 - L1N-L2N-L3N - 46 x 46 mm- for Ø 22 mm head

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part destination
    Ø 22 mm head with metal bezel
    range of product
    Harmony Series K
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Legend
    product or component type
    Legend
    marking
    0 - L1N - L2N - L3N, switching positions: 0 to 135° (each 45°) white black background
    label dimensions
    46 x 46 mm
    quantity per set
    Set of 1
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /