Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony K
XBCY7232 Product picture Schneider Electric

XBCY7232

XBCY7232 Product picture Schneider Electric
XBCY7232

legend for cam switch 0 to 4 - 46 x 46 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part destination
    Ø 22 mm hole mounting head with chromium plated metal bezel
    range of product
    Harmony Series K
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Legend
    product compatibility
    KAXZ1
    product or component type
    Marked legend
    marking
    0...4, switching positions: 0 to 180° (each 45°) white black background
    label dimensions
    46 x 46 mm
    quantity per set
    Set of 1
    Complementary
    material
    PVC (polyvinyl chloride)
    net weight
    0.004 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.6 MB
    Date 12/03/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    legend for cam switch 0 to 4 - 46 x 46 mm
    Description
    legend for cam switch 0 to 4 - 46 x 46 mm
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    legend for cam switch 0 to 4 - 46 x 46 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    legend for cam switch 0 to 4 - 46 x 46 mm
    Description
    legend for cam switch 0 to 4 - 46 x 46 mm
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    legend for cam switch 0 to 4 - 46 x 46 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    legend for cam switch 0 to 4 - 46 x 46 mm
    Description
    legend for cam switch 0 to 4 - 46 x 46 mm
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    legend for cam switch 0 to 4 - 46 x 46 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /