Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Magelis XBT N, R, RT
XBTRT511 Product picture Schneider Electric

XBTRT511

XBTRT511 Product picture Schneider Electric
XBTRT511

small panel touchscreen+keypad - matrix screen - G-O-R - 198 x 80 pixels - 24VDC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis XBTRT
    display resolution
    198 x 80 pixels
    software type
    Configuration software
    software designation
    Vijeo Designer Lite
    operating system
    Windows
    Complementary
    display type
    Extra-bright matrix backlit LCD
    touch panel
    Matrix
    touch sensitive zone
    11 x 5 cells
    character font
    Katakana
    Cyrillic
    Latin
    Greek
    Chinese (simplified Chinese)
    supply voltage limits
    18…30 V
    residual ripple
    <= 1200 MV
    maximum power consumption in W
    5 W
    number of key
    12
    number of fixed keys
    2
    number of customisable keys
    10
    local signalling
    13 LEDs
    1 buzzer
    number of pages
    200 application pages
    256 alarm pages
    memory type
    Flash
    memory capacity
    512 kB
    integrated connection type
    Serial link: female RJ45, asynchronous transmission mode (RS232C/RS485)multidrop topology
    Power supply: removable screw terminal block
    Printer port: 8-way female mini DIN
    realtime clock
    Access to the PLC real-time clock
    range compatibility
    Modicon Premium
    Modicon TSX Micro
    Modicon Momentum
    Modicon Quantum
    Modicon M340
    Twido
    product mounting
    Flush mounting
    fixing mode
    By 4 spring clips (1.5 to 6 mm thick panel)
    display material
    Polyester
    front material
    PPT
    keypad material
    Polyester
    marking
    CE
    height
    118 mm
    width
    137 mm
    depth
    79 mm
    cut-out dimensions
    119.6 (+/- 0.5) x 105.2 (+/- 0.4) mm
    net weight
    0.55 kg
    Environment
    product or component type
    Small panel with touchscreen and keypad
    display colour
    Orange
    Red
    Green
    display capacity
    Graphic objects (bargraph, button, light...)
    2 lines of 5 characters minimum
    10 lines of 33 characters maximum
    [Us] rated supply voltage
    24 V DC
    supply
    External source
    downloadable protocols
    Third party protocols
    Modbus
    Uni-TE
    standards
    IEC 60068-2-27
    CSA C22.2 No 14
    IEC 60068-2-6
    IEC 61131-2
    UL 508
    product certifications
    UL Class 1 Division 2
    ATEX zone 2/22
    UL 1604
    CSA Class 1 Division 2
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    0…85 % without condensation
    IP degree of protection
    IP20 (rear panel) conforming to IEC 60529
    IP65 (front panel) conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X front panel (indoor use)
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    +/- 3.5 mm (f= 2…8.45 Hz) conforming to IEC 60068-2-6
    1 gn (f= 8.45…150 Hz) conforming to IEC 60068-2-6
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 166.1 KB
    Date 01/01/00
    Files in document
    pdf
    124.3 KB
    stp
    41.8 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    a

    a1 (1)

    b

    b1 (1)

    P1 (2)

    P2 (3)

    P3 (4)

    P4 (5)

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    137

    5.39

    160

    6.29

    118

    5

    146

    6

    79

    3.11

    104

    4.09

    58

    2.28

    104

    4.09

    (1)
    With fixing clips (included with product)
    (2)
    P1: depth with RJ45 cable XBTZ9780 (for Twido, TSX Micro and Premium)
    (3)
    P2: depth with 25-way SUB-D cable XBTZ938 (for TeSys model U and ATV 61/71 drives)
    (4)
    P3: depth with 25-way SUB-D angled cable XBTZ9680 (for Twido, TSX Micro and Premium) or XBTZ998 (for Modicon STB)
    (5)
    P4: depth with 25-way SUB-D cable XBTZ68/Z9681(for Twido, TSX Micro and Premium)


  • Mounting and Clearance

    Cut-out for Flush Mounting


    Panel thickness = 1.5...6 mm / 0.05...0.23 in.

    H

    G

    r max.

    ±0.4 mm

    ±0.02 in.

    ±0.5 mm

    ±0.02 in.

    mm

    in.

    105.2

    4.14

    119.6

    5

    1.5

    0.05


Compare products: /