Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Magelis GTU
XBTZ9686 Product picture Schneider Electric

XBTZ9686

Green premium brand logo
XBTZ9686 Product picture Schneider Electric
XBTZ9686
Green premium brand logo

Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis XBT
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Uni-Telway/Modbus serial link
    accessory / separate part destination
    XBT terminal
    cable length
    15 m
    Complementary
    product compatibility
    All Magelis XBTN/R except XBT N200/N400 and XBT R400
    range compatibility
    Modicon Premium automation platform
    Twido
    electrical connection
    1 male connector mini DIN, 8 pins
    1 male connector SUB-D 25
    communication port protocol
    Uni-Telway
    Modbus
    physical interface
    RS485
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    • Italian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    XBTL1UTW01 Uni-Telway Protocols (Version 10)
    Description
    Instruction sheet, Uni-Telway 1/Uni-Telway Protocols, Magelis XBTL1000, 4.42
    Size pdf
    Size 570.7 KB
    Date 01/04/05
    Description
    Instruction sheet, Uni-Telway 1/Uni-Telway Protocols, Magelis XBTL1000, 4.42
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25
    Description
    Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25
    Size pdf
    Size 195.3 KB
    Date 15/11/19
    Description
    Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25
    Description
    Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25
    Size pdf
    Size 195.3 KB
    Date 15/11/19
    Description
    Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25
    Description
    Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25
    Size pdf
    Size 195.3 KB
    Date 15/11/19
    Description
    Uni-Telway/Modbus serial link - L = 15 m - 1 male mini DIN + 1 male SUB-D 25
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /