Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Magelis STO & STU
XBTZ9980 Product picture Schneider Electric

XBTZ9980

XBTZ9980 Product picture Schneider Electric
XBTZ9980

Modbus serial link for XBT terminal - L = 2.5 m - 2 males RJ45

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M221
    Magelis XBT
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Modbus serial link
    accessory / separate part destination
    Small touch screen panel
    XBT terminal
    cable length
    2.5 m
    Complementary
    product compatibility
    XBTN400
    XBTGTW...
    XBTRT500
    XBTRT511
    XBTGT1...
    XBTR400
    XBTN200
    range compatibility
    Preventa XPSMC
    Modicon M340
    Altivar 31
    Altistart 48
    Altivar 71
    Lexium 05
    Altivar 61
    TeSys U
    Magelis HMI GTO
    TeSys T
    Magelis STO & STU
    electrical connection
    2 male connectors RJ45
    communication port protocol
    Modbus
    physical interface
    RS485
    net weight
    0.23 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 22/08/19
    Size pdf
    Size 2.1 MB
    Date 12/08/19
    Size pdf
    Size 5.1 MB
    Date 28/06/19
    Magelis GTO Advanced Optimum Panels Catalog (Version 2.0)
    Description
    This catalog includes information on Magelis™ GTO advanced optimum panels, how to find products, and a selection guide.
    Size pdf
    Size 4.3 MB
    Date 15/05/19
    Description
    This catalog includes information on Magelis™ GTO advanced optimum panels, how to find products, and a selection guide.
    Size pdf
    Size 8.1 MB
    Date 01/02/19
    Magelis™ GTU Universal Panels Catalog (Version 7.1)
    Description
    This catalog contains information on presentation, communication, functions, and references for the Magelis™ GTU universal panels.
    Size pdf
    Size 5.7 MB
    Date 21/01/19
    Description
    This catalog contains information on presentation, communication, functions, and references for the Magelis™ GTU universal panels.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Modbus serial link for XBT terminal - L = 2.5 m - 2 males RJ45
    Description
    Modbus serial link for XBT terminal - L = 2.5 m - 2 males RJ45
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Modbus serial link for XBT terminal - L = 2.5 m - 2 males RJ45
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Modbus serial link for XBT terminal - L = 2.5 m - 2 males RJ45
    Description
    Modbus serial link for XBT terminal - L = 2.5 m - 2 males RJ45
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Modbus serial link for XBT terminal - L = 2.5 m - 2 males RJ45
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Modbus serial link for XBT terminal - L = 2.5 m - 2 males RJ45
    Description
    Modbus serial link for XBT terminal - L = 2.5 m - 2 males RJ45
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Modbus serial link for XBT terminal - L = 2.5 m - 2 males RJ45
    System user guide
    Format
    Size
    Date
    Add to My Documents
    Compact Hardwired Logic Controller M221, System User Guide (Version 00)
    Files in document
    Description
    This document describes a generic architecture based on Modicon M221 Logic Controller. This document is intended to provide a quick introduction to the described system.
    Size zip
    Size 20.4 MB
    Date 01/03/15
    Files in document
    Description
    This document describes a generic architecture based on Modicon M221 Logic Controller. This document is intended to provide a quick introduction to the described system.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /