Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Magelis XBT N, R, RT
XBTZA994 Product picture Schneider Electric
Discontinued

XBTZA994

XBTZA994 Product picture Schneider Electric
Discontinued
XBTZA994

Magelis - interface module - for AS-Interface line

Show more characteristics
XBTZA994XBTZA994  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis
    product or component type
    Interface module
    product specific application
    For AS-Interface line
    product compatibility
    XBTHM
    XBTH
    XBTP0
    Complementary
    supply
    Via AS-Interface line
    current consumption
    <= 80 mA
    [Ui] rated insulation voltage
    500 V
    marking
    CE
    net weight
    0.5 kg
    Environment
    standards
    EN 50082
    EN 50081
    product certifications
    AS-i
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…85 °C
    IP degree of protection
    IP20 (connection terminals)
    IP40
    shock resistance
    15 gn for 11 ms conforming to IEC 61000-4-5
    vibration resistance
    1 mm (f = 0…55 Hz)
    pollution degree
    <= 2 conforming to IEC 664
    relative humidity
    0…93 % without condensation or dripping water
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /