Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
XESP2031 Product picture Schneider Electric

XESP2031

Green premium brand logo
XESP2031 Product picture Schneider Electric
XESP2031
Green premium brand logo

limit switch contact block XESP - 2 C/O snap action, staggered - silver plated

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch contact block
    device short name
    XESP
    associated body
    ZCKJ4
    number of poles
    2
    contact operation
    Snap action, staggered
    contacts type and composition
    2 C/O
    Complementary
    product compatibility
    XCKJ
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm²
    contacts insulation form
    Za
    contacts material
    Silver plated contacts
    positive opening
    Without
    minimum actuation speed
    0.01 mm/s
    maximum resistance across terminals
    25 mOhm conforming to IEC 60255-7 category 3
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 22/05/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XES-P.021/.0215/.031/.0315 contact blocks (Version 1.1)
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 1.9 MB
    Date 07/09/15
    Description
    Certificate for China compulsory product certification
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch contact block XESP - 2 C/O snap action, staggered - silver plated
    Description
    limit switch contact block XESP - 2 C/O snap action, staggered - silver plated
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    limit switch contact block XESP - 2 C/O snap action, staggered - silver plated
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 01/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch contact block XESP - 2 C/O snap action, staggered - silver plated
    Description
    limit switch contact block XESP - 2 C/O snap action, staggered - silver plated
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    limit switch contact block XESP - 2 C/O snap action, staggered - silver plated
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /