Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC Special format
XF9F1852 Product picture Schneider Electric

XF9F1852

XF9F1852 Product picture Schneider Electric
XF9F1852

overtravel power limit switch - automatic reset - 3P - 185 A - 3P scheme

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR and XF
    product or component type
    Overtravel limit switches
    device short name
    XF9
    electrical circuit type
    Power circuit
    product specific application
    Safety of hoisting equipment
    material
    Sheet steel: enclosure
    type of operator
    Operating lever, with counterweights
    number of poles
    3
    [Ie] rated operational current
    AC-3, Ie = 185 A 3-pole scheme
    Complementary
    reset
    Automatic reset
    switch actuation
    Horizontal and vertical approach
    minimum actuation speed
    2.5 m/s
    contacts type and composition
    Without auxiliary contact block
    contact operation
    Snap action
    [Ithe] conventional enclosed thermal current
    275 A at -25…40 °C 3-pole scheme
    [Ui] rated insulation voltage
    660 V conforming to IEC 158-1
    660 V conforming to IEC 947-4
    660 V conforming to VDE 0110 group C
    600 V conforming to CSA C22.2 No 14
    rated breaking capacity
    1200 kA at 660 V 2-pole scheme conforming to IEC 158-1
    1600 kA at 500 V 2-pole scheme conforming to IEC 158-1
    cable cross section
    1 solid cable 150 mm² with cable end
    2 solid cable 150 mm² with cable end
    cable entry
    2 entries tapped for Pg 36 cable gland
    net weight
    32.5 kg
    Environment
    standards
    IEC 947-4
    IEC 158-1
    NF C 63-110
    VDE 0660
    IEC 947-1
    product certifications
    CSA
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP43 conforming to EN/IEC 60529
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 149.1 KB
    Date 05/05/94
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 13/04/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    overtravel power limit switch - automatic reset - 3P - 185 A - 3P scheme
    Description
    overtravel power limit switch - automatic reset - 3P - 185 A - 3P scheme
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    overtravel power limit switch - automatic reset - 3P - 185 A - 3P scheme
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /