Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Harmony XK
XKBA1133CA Product picture Schneider Electric

XKBA1133CA

XKBA1133CA Product picture Schneider Electric
XKBA1133CA

XKBA light hoisting applications joystick controller

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XK
    product or component type
    Complete joystick controller
    product specific application
    Light hoisting applications
    Complementary
    device short name
    XKB
    bezel material
    Metal
    fixing collar material
    Metal
    sale per indivisible quantity
    1
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -20…70 °C
    overvoltage category
    Class I conforming to IEC 61140
    standards
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-1
    operator position information
    All positions
    operator profile
    Standard handle
    notch per direction
    1…3 notches at 0-12°-20°-28° for each direction
    mechanical durability
    1000000 cycles
    vibration resistance
    6 gn (f= 1…70 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) conforming to IEC 60068-2-27
    connections - terminals
    Captive screw clamp terminals, <= 2 x 1.5 mm² with cable end
    Captive screw clamp terminals, <= 1 x 2.5 mm² without cable end
    Captive screw clamp terminals, >= 1 x 0.5 mm²
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    10 A conforming to CSA C22.2 No 14
    10 A conforming to UL 508
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to IEC 60947-1
    compatibility code
    XKB
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.6 MB
    Date 13/08/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XKB Joystick Controllers (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 4.6 MB
    Date 12/11/19
    Description
    CCC Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 643.3 KB
    Date 01/11/16
    Movies
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 15.5 MB
    Date 15/12/16
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /