Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
XS606B3CAL01M12 Product picture Schneider Electric
To be discontinued

XS606B3CAL01M12

Green premium brand logo
XS606B3CAL01M12 Product picture Schneider Electric
To be discontinued
XS606B3CAL01M12
Green premium brand logo

inductive sensor XS6 Ø6.5 - L51mm - brass - Sn2.5mm - 12..24VDC - M12 0.15m

Show more characteristics
Commercial status
Discontinued on 24 October 2020
End-of-service on 26 October 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS6
    sensor design
    Cylindrical Ø 6.5 mm plain
    size
    51 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    2.5 mm
    discrete output function
    1 NO
    output circuit type
    DC
    electrical connection
    Remote male connector M12, 4 pins
    cable length
    0.15 m
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 100 mA DC with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Nickel plated brass
    sensing range
    > 0...2.5 mm
    operating zone
    0…2 mm
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.11 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 3000 Hz DC
    maximum voltage drop
    <4 V (closed)
    maximum delay first up
    10 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.3 ms
    marking
    CE
    threaded length
    30 mm
    length
    51 mm
    net weight
    0.07 kg
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    30 g
    Package 1 Height
    4.1 cm
    Package 1 width
    6.4 cm
    Package 1 Length
    9.4 cm
    Package 2 Weight
    30 g
    Package 3 Weight
    873 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Inductive proximity sensors XS range English 10/2020 (Version 3.0)
    Description
    The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
    prp.document.label.format pdf
    Size 18.9 MB
    Date 30/10/20
    Description
    The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.6 KB
    Date 16/07/18
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 08/10/91
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 01/12/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS606B3CAL01M12 : XS606B3CAL01M12_ROHS_DECLARATION
    Description
    XS606B3CAL01M12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/11/20
    Description
    XS606B3CAL01M12_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS606B3CAL01M12 : inductive sensor XS6 Ø6.5 - L51mm - brass - Sn2.5mm - 12..24VDC - M12 0.15m
    Description
    inductive sensor XS6 Ø6.5 - L51mm - brass - Sn2.5mm - 12..24VDC - M12 0.15m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/11/20
    Description
    inductive sensor XS6 Ø6.5 - L51mm - brass - Sn2.5mm - 12..24VDC - M12 0.15m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances in mm

    Side by side


    e (1) ≥
    5 mm/0.20 in.

    Face to face


    e (2) ≥
    30 mm/1.18 in.

    Facing a metal object


    e (3) ≥
    8 mm/0.31 in.


  • Connections and Schema

    Wiring Schemes
    2-Wire Polarised

    M12 connector


    NO output



  • Performance Curves

    Performance Curves
    Standard Steel Target (mm) : 8x8x1


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm