Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVP
XVPC37W Product picture Schneider Electric

XVPC37W

XVPC37W Product picture Schneider Electric
XVPC37W

CLEAR STEADY LENS UNIT/OFF-WHITE RING

Show more characteristics
Commercial status
Discontinued on 30 June 2015
End-of-service on 31 December 2015
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVP Universal
    product or component type
    Indicator bank
    beacon or indicator bank unit type
    Illuminated unit with cream clamping ring
    signalling type
    Steady
    mounting diameter
    50 mm
    component name
    XVPC
    material
    Polycarbonate and polyamide
    light source
    Bulb not included, clear
    bulb type
    Incandescent with BA 15d base
    Protected LED
    [Us] rated supply voltage
    <= 250 V
    Complementary
    assembly style
    Customer assembly, up to 5 units
    maximum power dissipation in W
    7 W
    connections - terminals
    Screw clamp terminals, <= 1 x 1.5 mm² with cable end
    marking
    CE
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    illuminating intensity
    2.4 cd
    CAD overall width
    56 mm
    CAD overall height
    65 mm
    CAD overall depth
    56 mm
    net weight
    0.1 kg
    Environment
    pollution degree
    2
    product certifications
    CULus
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…50 °C: incandescent
    -25…50 °C: LED
    electrical shock protection class
    Class I on support tube conforming to IEC 61140
    Class II on base unit conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XVPC37W: CLEAR STEADY LENS UNIT/OFF-WHITE RING (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XVPC37W: CLEAR STEADY LENS UNIT/OFF-WHITE RING (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XVPC... Beacons and indicator bank 50 mm diameter (Version 03)
    Description
    Installation, mounting, connections, technical Data.
    Size pdf
    Size 166.8 KB
    Date 01/06/06
    Description
    Installation, mounting, connections, technical Data.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Indicator Bank without Audible Unit
    Dimensions

    Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


    Number of illuminated units

    b in mm

    b in in.

    1

    108

    4.25

    2

    170

    6.69

    3

    232

    9.13

    4

    294

    11.57

    5

    356

    14.02


Compare products: /