Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVR
XVR12J05S Product picture Schneider Electric
Discontinued

XVR12J05S

Green premium brand logo
XVR12J05S Product picture Schneider Electric
Discontinued
XVR12J05S
Green premium brand logo

Rotating beacon, 120 mm, orange, with buzzer 50…90 dB, 12 V AC DC

Show more characteristics
XVR12J05S  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XVR
    product or component type
    Prewired rotating mirror beacon
    sound signalling
    Buzzer
    device short name
    XVR
    mounting diameter
    120 mm
    IP degree of protection
    IP23 conforming to IEC 60529
    [Us] rated supply voltage
    12 V AC/DC
    light source
    High luminosity LED, orange
    noise level
    50…90 dB (continuous or intermittent tone) at 1 m
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): body part
    AS: globe
    CAD overall width
    120 mm
    CAD overall depth
    120 mm
    net weight
    0.5 kg
    marking
    CE
    product mounting
    By 3 M5 screws
    supply voltage limits
    10…15 V DC
    10.8…13.2 V AC
    [Uimp] rated impulse withstand voltage
    0.8 kV
    current consumption
    333 mA
    flashing frequency
    2.3 Hz
    clamping connection capacity
    0.83 mm²
    AWG gauge
    AWG 18
    cable length
    400 mm
    Environment
    standards
    EN 61000-6-2
    EN 61000-6-4
    protective treatment
    TC
    ambient air temperature for storage
    -35…70 °C
    ambient air temperature for operation
    -10…50 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    Packing Units
    Package 1 Weight
    0.614 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese2
    • French2
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 26/04/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CNCA-CPC-SDOC XVR Rotating Beacons (Version First release)
    Files in document
    Description
    CNCA-Compulsory Product Certification-Self DOC CCC scheme
    prp.document.label.format zip
    Size 4.8 MB
    Date 27/09/20
    Files in document
    Description
    CNCA-Compulsory Product Certification-Self DOC CCC scheme
    XVR Rotating beacons (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 67 KB
    Date 09/02/16
    Description
    CSA Certificate
    XVR12 Rotating beacons (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 91.5 KB
    Date 07/08/12
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XVR12... Rotating mirror beacons, diam.120mm (Version 01)
    Description
    Harmony type XVR (equipped with power-ON LED). Complete, pre-wired rotating mirrors.
    prp.document.label.format pdf
    Size 851.6 KB
    Date 01/07/08
    Description
    Harmony type XVR (equipped with power-ON LED). Complete, pre-wired rotating mirrors.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XVR12J05S : 120mm Rotating Mirror Orange 12VAC-DC
    Description
    120mm Rotating Mirror Orange 12VAC-DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/11/20
    Description
    120mm Rotating Mirror Orange 12VAC-DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 452 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 849 KB
    Date 01/11/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XVR12J05S : 120mm Rotating Mirror Orange 12VAC-DC
    Description
    120mm Rotating Mirror Orange 12VAC-DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/11/20
    Description
    120mm Rotating Mirror Orange 12VAC-DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XVR12J05S : Rotating beacon, 120 mm, orange, with buzzer 50…90 dB, 12 V AC DC
    Description
    Rotating beacon, 120 mm, orange, with buzzer 50…90 dB, 12 V AC DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/11/20
    Description
    Rotating beacon, 120 mm, orange, with buzzer 50…90 dB, 12 V AC DC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Rotating Mirror Beacon
    Dimensions



  • Mounting and Clearance

    Rotating Mirror Beacon
    Panel Cut-out