Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVR Application
XVR1B03 Product picture Schneider Electric

XVR1B03

Green premium brand logo
XVR1B03 Product picture Schneider Electric
XVR1B03
Green premium brand logo

rotating mirror beacon XVR - Ø 165 - green - 25 W - 24 V AC DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVR Application
    product or component type
    Rotating mirror beacon
    component name
    XVR
    mounting diameter
    165 mm
    light source
    Bulb included, green
    bulb type
    Incandescent with BA 15d base
    power dissipation in W
    25 W
    [Us] rated supply voltage
    24 V AC/DC
    Complementary
    material
    Glass reinforced polyamide 6: base unit
    Polycarbonate: domed lens unit
    clamping connection capacity
    <= 1 x 1.5 mm²
    cable entry
    1 tapped entry for cable gland (included) for M20
    [Ui] rated insulation voltage
    250 V conforming to EN/IEC 60947-1
    current consumption
    < 1050 mA
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    service life in hours
    2000 h
    operating position
    Horizontal
    flashing frequency
    3 Hz
    CAD overall width
    165 mm
    CAD overall height
    202 mm
    CAD overall depth
    165 mm
    net weight
    1.165 kg
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -20…50 °C
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X conforming to UL 508 (indoor)
    NEMA 4X conforming to CSA C22 (indoor)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    Rotating mirror beacons (Version 1.0)
    Files in document
    dwg
    41 KB
    dwf
    2.1 KB
    dxf
    59 KB
    wmf
    5.4 KB
    Size zip
    Size 107.5 KB
    Date 23/11/06
    Files in document
    dwg
    41 KB
    dwf
    2.1 KB
    dxf
    59 KB
    wmf
    5.4 KB
    Rotating mirror beacons (Version 1.0)
    Files in document
    dwg
    33.9 KB
    dwf
    1.8 KB
    dxf
    36.7 KB
    wmf
    4 KB
    Size zip
    Size 76.4 KB
    Date 22/11/06
    Files in document
    dwg
    33.9 KB
    dwf
    1.8 KB
    dxf
    36.7 KB
    wmf
    4 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    rotating mirror beacon XVR - Ø 165 - green - 25 W - 24 V AC DC
    Description
    rotating mirror beacon XVR - Ø 165 - green - 25 W - 24 V AC DC
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    rotating mirror beacon XVR - Ø 165 - green - 25 W - 24 V AC DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    rotating mirror beacon XVR - Ø 165 - green - 25 W - 24 V AC DC
    Description
    rotating mirror beacon XVR - Ø 165 - green - 25 W - 24 V AC DC
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    rotating mirror beacon XVR - Ø 165 - green - 25 W - 24 V AC DC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    rotating mirror beacon XVR - Ø 165 - green - 25 W - 24 V AC DC
    Description
    rotating mirror beacon XVR - Ø 165 - green - 25 W - 24 V AC DC
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    rotating mirror beacon XVR - Ø 165 - green - 25 W - 24 V AC DC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /