Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVU
XVUC9SQ Product picture Schneider Electric

XVUC9SQ

Green premium brand logo
XVUC9SQ Product picture Schneider Electric
XVUC9SQ
Green premium brand logo

Ø 60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XVU
    product or component type
    Modular tower light
    beacon or indicator bank unit type
    Buzzer unit
    mounting diameter
    60 mm
    component name
    XVU
    housing colour
    Silver
    Complementary
    signalling type
    Continuous or intermittent buzzer
    material
    PBT (polybutylene terephthalate) V-0 conforming to UL 94
    ABS (acrylonitrile butadiene-styrene) V-0 conforming to UL 94
    localisation on device
    Top
    assembly style
    Customer assembly
    [Us] rated supply voltage
    24 V AC/DC
    maximum power dissipation in W
    1.7 W
    acoustic level
    85 dB at 1 m
    sound frequency
    2635 Hz
    current consumption
    <= 70 mA
    length
    58 mm
    net weight
    0.077 kg
    Environment
    product certifications
    CSA
    RoHS
    CE
    UL
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…50 °C
    IP degree of protection
    IP54
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese8
    • French8
    • German8
    • Italian8
    • Japanese8
    • Spanish8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 29/11/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XVUC9SQ: Ø 60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XVUC9SQ: Ø 60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 673.7 KB
    Date 18/03/15
    Description
    EAC Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 01/08/14
    Size pdf
    Size 1.3 MB
    Date 01/08/14
    Size pdf
    Size 1.6 MB
    Date 01/08/14
    Size pdf
    Size 1,000.1 KB
    Date 01/08/14
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVU Tower lights (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 446.5 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver
    Description
    Ø 60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver
    Size pdf
    Size 195.3 KB
    Date 21/11/19
    Description
    Ø 60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver
    Description
    Ø 60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver
    Size pdf
    Size 195.3 KB
    Date 21/11/19
    Description
    Ø 60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver
    Description
    Ø 60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver
    Size pdf
    Size 195.3 KB
    Date 21/11/19
    Description
    Ø 60 mm - XVU Buzzer unit - IP54 - 24 V AC/DC, Silver
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Buzzer Unit
    Dimensions



  • Mounting and Clearance

    Modular Tower Lights Mounting


    Drawing

    Part number

    Part name

    A1

    -

    Top cover

    -

    Top cover (Silver)

    A2

    XVUC9S

    Buzzer unit

    XVUC9SQ

    Buzzer unit (Silver)

    A3

    XVUC23

    Green LED unit

    XVUC24

    Red LED unit

    XVUC25

    Orange LED unit

    XVUC26

    Blue LED unit

    XVUC27

    White LED unit

    XVUC28

    Yellow LED unit

    A4

    XVUC29

    Multi-LED unit

    A5

    XVUC29P

    Multi-LED unit, Pulse signal

    A6

    XVUC9V

    Sound unit

    A7

    XVUC9VP

    Sound unit, Pulse signal

    A8

    XVUC020

    Extender

    XVUC020Q

    Extender (Silver)

    A9

    XVUC21B

    DC body

    XVUC21BQ

    DC body (Silver)

    A10

    XVUC21M

    AC body NPN

    XVUC21MP

    AC body PNP

    XVUC21MQP

    AC body PNP (Silver)

    A11

    XVUZ06

    Flexible option

    A12

    XVUZ01

    Fixing Unit - Direct mounting (3 pins)

    XVUZ01Q

    Fixing Unit - Direct mounting (Silver,3 pins)

    XVUZ03

    Fixing Unit - Direct mounting (2 pins)

    XVUZ04

    Fixing Unit - Direct mounting (4 pins)

    A13

    XVUZ02

    Fixing Unit - Plate with Pole (100 mm)

    XVUZ02Q

    Fixing Unit - Plate with Pole (100 mm, Silver)

    XVUZ400

    Fixing Unit - Plate with Pole (400 mm)

    XVUZ800

    Fixing Unit - Plate with Pole (800 mm)

    A14

    XVUZ05

    Fixing Unit - Plate with adjustment pole (100-385 mm)

    A15

    XVUC43

    Green LED unit, Flash

    XVUC44

    Red LED unit, Flash

    XVUC45

    Orange LED unit, Flash

    XVUC46

    Blue LED unit, Flash

    XVUC47

    White LED unit, Flash

    XVUC48

    Yellow LED unit, Flash

    A16

    XVUZ100T

    Fixing Unit - Metal bracket with pole (100 mm)

    XVUZ250T

    Fixing Unit - Metal bracket with pole(250 mm)

    XVUZ400T

    Fixing Unit - Metal bracket with pole (400 mm)

    A17

    XVUZ12

    Fixing plate for use on vertical support - black


  • Connections and Schema

    Illuminated Units, Multi-LED and Audible Units Wiring


    (A)
    Fixing Unit
    (1)
    Dimensions of Wiring size
    (2)
    Push-in Wire Connectors
    (3)
    Fuse : 2A ,250V
    (4)
    Fuse : 0.5A ,125V
    (5)
    Modular Tower Lights 24V AC/DC
    (6)
    Modular Tower Lights 100...240V AC
    L1 to L5 :
    Illuminated LED Units


Compare products: /