Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XX
XX230A11PA00M12 Product picture Schneider Electric

XX230A11PA00M12

Green premium brand logo
XX230A11PA00M12 Product picture Schneider Electric
XX230A11PA00M12
Green premium brand logo

ultrasonic sensor cylindrical M30 - 2 filling levels - Sn 1 m - 2NO - M12

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    Application
    sensor name
    XX2
    sensor design
    Cylindrical M30
    detection system
    Diffuse
    [Sn] nominal sensing distance
    1 m adjustable with teach push-button
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    1 NO + 1 NC
    wiring technique
    4-wire
    discrete output type
    PNP
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    product specific application
    For 2 filling levels monitoring
    [Sd] sensing range
    0.051…0.991 m
    beam angle
    10 °
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Silicone
    thread type
    M30 x 1.5
    supply voltage limits
    10…28 V DC
    function available
    Without synchronisation mode
    [Sa] assured operating distance
    0.051…0.991 m (teach mode)
    maximum differential travel
    2.5 mm
    blind zone
    0…51 mm
    transmission frequency
    200 kHz
    repeat accuracy
    0.9 %
    deviation angle from 90° of object to be detected
    -10…10 °
    minimum size of detected object
    Cylinder diameter 1.6 mm at 0.635 m
    status LED
    Output state: 1 LED (green/red (flashing))
    Setting-up assistance: 1 LED (green/red (flashing))
    Distance indication: 1 LED (yellow)
    current consumption
    100 mA
    maximum switching current
    100 mA with overload and short-circuit protection
    maximum voltage drop
    1 V
    maximum delay first up
    1000 ms
    maximum delay response
    150 ms
    maximum delay recovery
    1000 ms
    marking
    CE
    threaded length
    45 mm
    height
    35 mm
    width
    35 mm
    depth
    85 mm
    net weight
    0.091 kg
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    CCSAus
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -10…80 °C
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue_OsiSense XX_EN (Version 1.0)
    Date 27/08/19
    Size 6.4 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XX230A..PA00M12 Ultrasonic Sensor for emptying or filling, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances
    Side by side


    e :
    respect the distances indicated on the detection curves

    Face to face


    e >
    4 x Sn


  • Connections and Schema

    Wiring Diagram

    NO + NO outputs, PNP


    (1)
    (+) Brown
    (2)
    NO output (White)
    (3)
    (-) Blue
    (4)
    NO output (Black)
    BN
    Brown
    WH
    White
    BU
    Blue
    BK
    Black


  • Performance Curves

    Curves


    (1)
    Parallel movement
    (2)
    Distance
    (3)
    Blind zone for diffuse sensors.


    Operating Curves


    (1)
    Adjustable detection zone
    (2)
    Output deactivated
    (3)
    Output activated
    (4)
    NO output


Compare products: /